Publish your products
Small Rhomboid Roof Tile
Small Rhomboid Roof Tile
Small Rhomboid Roof Tile
Small Rhomboid Roof Tile
    PREFA

    Small Rhomboid Roof Tile

    Small-format roof tiles made of colour-coated aluminium effectively emphasise architectural features. Smaller façade areas, gables, chimneys and bays can be attractively covered with great attention to detail. Visually appealing colour patterns make each building unique. Combining the small-format rhomboid roof tiles with other façade components creates a particularly attractive effect.

    • Available in 9 standard colours
    • 40-year guarantee
    • Alloy according to EN 1396
    • Surface treatment in a coil-coating procedure
    Specification
      • Available in 9 standard colours (stucco surface)
      • Also available with a smooth finish upon request

      SURFACE: available in 9 colours

      MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: Coil coating

      REAR: protective paint

      SIZE: 305 × 175 mm

      WEIGHT PER M²: 3.00 kg

      PIECES PER M²: 43 pc.

    Technical specification
    • Unique ref.small-rhomboid-roof-tile
    • Product familyRoof Systems
    • Product groupRoof Systems
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)305
    • Width (mm)175
    Related
    • Material mainAluminum
    • Designed inAustria
    • Weight Net (Kg)0.07
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom