Publish your products
Black Basalt Cobblestone Cube [PP-CU-013]
Black Basalt Cobblestone Cube [PP-CU-013]

    Black Basalt Cobblestone Cube [PP-CU-013]

    Black Basalt Cobblestone Cube


    ประเภทหิน (Stone): บะซอลต์ (Basalt)
    ขนาดต่อก้อน (กxยxส) (Size): 10x10x4-5 cm
    ผิวด้านบน (Surface): ผิวธรรมชาติ (Natural Surface)
    ผิวด้านข้าง (Sides): ตัดธรรมชาติ (Natural Split)
    จำนวนการใช้งาน (Qty/Sq.m.): 81-100 ก้อน/ตร.ม.

    by Prestige Paving Thailand

    Technical specification
    • Unique ref.Prestige_Paving_Basalt_Cobblestone
    • Product familyBuilding Materials
    • Product groupPavers & Stones
    • TypeBuilding Materials
    • Date of publishing2020-12-23
    • Edition number1
    • Height (mm)50
    • Width (mm)100
    • Depth (mm)100
    Related
    • Material mainStone
    • Designed inThailand
    • Manufactured inChina
    Classification
    • BIMobject CategoryConstruction Materials - Pavers & Stones

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit