Publish your products
107599 Stigarledningspump 900 L/Min med tank
Presto AB

107599 Stigarledningspump 900 L/Min med tank

Wet Riser Pump 900L/min

Specification
  • art. nr. 107599

    controller cabinet is movable, cable lengt must be specified when ordered

Technical specification
  • Unique ref.stigarledningspump-900-l-min-med-tank-107599
  • Product familyWet Riser
  • Product groupwet riser
  • TypeObject (single object)
  • Date of publishing2022-04-20
  • Edition number1
  • Height (mm)2000
  • Width (mm)2700
  • Depth (mm)1000
Related
  • Material mainStainless steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodeSs_55_30_96
  • Uniclass 2015 DescriptionWater fire extinguishing systems

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit