Publish your products
Broadway Acoustic Wall Panels
Broadway Acoustic Wall Panels
Broadway Acoustic Wall Panels
Broadway Acoustic Wall Panels

    Broadway Acoustic Wall Panels

    Whoever said that 90% of all communication is nonverbal likely never tried to converse over the clattering of a noisy restaurant, or strained to hear a presenter’s point in a cavernous conference room. Conversations in public spaces connect us, whether it’s in a restaurant, house of worship, conference room, or any space where people come together. If your space is not acoustically designed to make sure people can be heard, those personal connections, and the potential benefits they provide for your business, such as 5-star reviews and return customers, can be lost. Broadway panels from Primacoustic let your customers, congregants, patrons — anyone in your place of business — be heard.

    Get in contact with Primacoustic

    Specification
    • Details:

      • Core Panel Material: Glass wool
      • Finish: Acoustically transparent Polyester fabric
        or glass wool tissue micromesh sealed with Paintable Absolute White™ latex coating

      Available sizes:

      • 24 × 24 in (610 × 610 mm)
      • 12 × 48 in (305 × 1219 mm)
      • 24 × 48 in (610 × 1219 mm)
      • 48 × 48 in (1219 × 1219 mm)

      Available colours:

        • Black
        • Arctic White
        • Linen
        • Grey
        • Paintable Absolute White™
      Technical specification
      • Unique ref.Broadway_Acoustic_Wall_Panels
      • Product familyAcoustic Wall Panels
      • Product groupBroadway
      • TypeObject (single object)
      • Date of publishing2024-08-28
      • Edition number1
      Related
      • Material mainGlass wool
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
      • IFC classificationWall
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code32 35 16
      • CSI MasterFormat 2014 TitleSound Barriers
      • OmniClass Number23-15 13 19 35
      • OmniClass TitleAcoustical Wall Treatment

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit