Publish your products
Hercules Impact-Resistant Acoustic Panels
Hercules Impact-Resistant Acoustic Panels

    Hercules Impact-Resistant Acoustic Panels

    The name alone says it all. Hercules. A durable impact-resistant acoustic panel designed to withstand the potential damage that can occur in public spaces such as gymnasiums, offices, classrooms or other spaces. While most sound panels are delicate and susceptible to damage, Hercules acoustic panels stand apart, ready to reduce reverberation in a boomy gym or conference room, while keeping their “new” appearance, even after impact from a basketball or bump by an individual. Hercules panels are manufactured from the same high-density glass wool core as Primacoustic’s popular Broadway panels, but the face is covered with a thick, high density rigid glass wool layer that absorbs most frequencies, while protecting the panel from possible damage due to accidental contact.


    Get in contact with Primacoustic

    Specification
    • Details:

      • Core Panel Material: Glass wool with high density front layer
      • Finish: Acoustically transparent Polyester fabric
      • Weight: 8.3 lbs (3.8 kg)

      Available sizes:

      • 24 × 48 in (610 × 1219 mm)

      Available colours:

        • Grey
      Technical specification
      • Unique ref.Hercules_Impact-Resistant_Acoustic_Panels
      • Product familyAcoustic Wall Panels
      • Product groupBroadway
      • TypeObject (single object)
      • Date of publishing2024-08-28
      • Edition number1
      Related
      • Material mainGlass wool
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
      • IFC classificationWall
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code32 35 16
      • CSI MasterFormat 2014 TitleSound Barriers
      • OmniClass Number23-15 13 19 35
      • OmniClass TitleAcoustical Wall Treatment

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit