Publish your products
Store Vertical Extérieur Ambio Zip
Store Vertical Extérieur Ambio Zip
Store Vertical Extérieur Ambio Zip
Store Vertical Extérieur Ambio Zip
Store Vertical Extérieur Ambio Zip
Store Vertical Extérieur Ambio Zip
Store Vertical Extérieur Ambio Zip
Store Vertical Extérieur Ambio Zip
    PROFALUX

    Store Vertical Extérieur Ambio Zip

    Exterior Vertical Blind with Zip system

    - Special for large dimensions up to 15m² - High wind resistance thanks to the fabric being held in place along the entire length - Active contribution to bioclimatic performance: Blocks up to 97% of heat in summer for greater living comfort and reduced environmental impact (delays the use of air conditioning) - Visual comfort Anti-glare with 100% coverage of the clear glazing - Quality and robustness with the weighted load bar 3kg/ml for a better hold of the fabric - Beautiful aesthetic finish with a wide choice of colors - High durability of the fabric over time.

    NOTE: General control (sold as an option) to close all the blinds by pressing a single button.

    Specification
    • Technical specifications
      Characteristics of the fabric
      Find all the technical information in the Technical Data Sheet available in "Download".

      Coefficient of opening: 4%.
      ΔR : 0,08 m²/W/K

      Weight:
      420g / m2

      Solar and light properties :
      According to EN ISO 2286-2
      Fire classification : M1
      Euroclass: B-s2
      EN 13501
      Tensile strength :
      310/210 daN/ 5 cm according to EN ISO 1421
      Resistance to tearing :
      45/20 daN according to DIN 53.363
      Wide range of aesthetic choices: 38 colors available for Serge Ferrari® Soltis Perform 92

      Blind characteristics
      Operation:
      Radio Profalux Zigbee (or Somfy IO as an option)
      Wired (Profalux only)

      Runner: C45Z - 3-part runner for easy installation and removal

      Minimum limits :
      Profalux Electric motor without backup
      LDC* min = 570 mm
      HCC* min = 800 mm
      For smaller widths, please contact us
      Limits of use for Ambio Zip :
      LDC* = 5000 mm
      HCC* = 5050 mm

      Casing :
      Box shape : square
      Casing section : 95 and 125 mm
      95 = LDC 3000 x HCC 3300
      125 = beyond LDC or HCC                       

      INSTALLATION CASE
      Traditional construction with interior or exterior insulation
      Under lintel (Exterior wrap) Panel drilling or Face drilling
      Under the lintel (Interior winding) Panel drilling


      Please note: For LDC less than 749 mm, ask Profalux about the feasibility
      CE marking, Class 4 or 5 wind resistance depending on dimensions > Find all the details on wind resistance on our Profalux website.

      Info + : the application Wind & Shutter of Profalux allows you to calculate, in a few clicks, the class of wind resistance required according to the DTU 34.4 for roller shutters, brise-soleil orientables or vertical blinds on your site.
      *LDC = Width of the back of the guides
      *HCC = Height of the box included

    Technical specification
    • Unique ref.AMBZIP
    • Product familyStore
    • Product groupStore Vertical Extérieur - AMBIO et STYLBIO ZIP
    • TypeObject (single object)
    • Date of publishing2021-04-08
    • Edition number1
    Related
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Shades

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit