Publish your products
Brise-Soleil Orientable Référence
Brise-Soleil Orientable Référence
Brise-Soleil Orientable Référence
Brise-Soleil Orientable Référence
Brise-Soleil Orientable Référence
Brise-Soleil Orientable Référence
Brise-Soleil Orientable Référence
Brise-Soleil Orientable Référence
    PROFALUX

    Brise-Soleil Orientable Référence

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    REFERENCE Orientable Sunbreaker - Dims the light by the orientation of the blades while preserving the view outside, only BSO to date having obtained the NF CSTB certification Closures

    • Certified performances of wind resistance, endurance, protection against heat, frost resistance, resistance to salt corrosion.
    • Self-supporting BSO for a perfect alignment with the backstage area
    • Deck made up of Z-shaped aluminium slats stopped by a tenon per slat in alternation to ensure good wind resistance.
    • End slat and runners with anti-noise joint in extruded aluminium.
    • Wide choice of colours: apron to be chosen from the manufacturer's range. Casing, runner and end slat to be chosen from the manufacturer's range, in the RAL or Futura range.
    • Quick installation like a roller shutter in renovation

    To know : For widths greater than 3600 mm, the BSO Reference has special installation features. The product is no longer self-supporting, it is necessary to provide a re-fastening of the lintel in the central part.

    INSTALLATION CASE
    • Installation in TUNNEL BOX
    Traditional construction with interior insulation
    Also possible in Thermal Insulation from the outside or in a concrete cavity.
    • Installation in RESERVATION IN SHEETINGS
    Construction House Ossature Bois
    • Installation WITHOUT RESERVATION
    Traditional construction with insulation from the inside or outside
    Between panels, under the lintel also possible in timber-frame houses or wall-mounted
    For façade installation: height and width-adjustable mounting brackets are included in the scope of supply.

    Specification
    • Technical data

      Find all the technical product information in the technical data sheet available in "Download"

      NF PRODUCT

      Blades :
      - PX90Z = Aluminum blade 90 mm
      - PX70Z = Aluminium blade 70 mm

      Manoeuvres that can be done :
      Radio
      Wired 

      Backstage : C20

      Min. limits :
      Profalux Electric Motor without backup
      For blade PX70Z and PX90Z
      LDC* min = 550 mm
      HCC* mini = 500 mm
      For smaller widths, please consult us

      Maximum limits :
      Max LDC* = 5000 mm for PX90Z and 3600 mm for PX70Z
      HCC* max = 3950 mm

      Booking in depth :
      130 mm for PX90Z and 120 mm for PX70Z

      Reservation in depth with mantling :
      160 mm to 185 mm for PX90Z and 155 to 185 mm for PX70Z

      Maximum surface per BSO : 12 m².

      If LDC* < 3600 mm: no cabinet by default, cabinet optional
      If LDC* > 3600 mm or surface area greater than 9 m², box as standard
      If installed with a mantling, a box is required for the installation of a mantling.

      Number of brackets for front fixing :
      HCC* < 1800 mm = 2
      1800 mm < HCC* < 3000 mm = 3
      HCC* > = 3950 mm = 4

      Wind resistance V*3 or V*5 according to dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      *LDC = Width Back of Slides
      *HCC = Height of the box included

    Technical specification
    • Unique ref.BSOR
    • Product familyBrise Soleil Orientable Solaire
    • Product groupBrise-Soleil Orientable
    • TypeObject (single object)
    • Date of publishing2020-09-29
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Shades
    • IFC classificationWindow

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit