Publish your products
Porte de Garage Castellane
Porte de Garage Castellane
Porte de Garage Castellane
Porte de Garage Castellane
Porte de Garage Castellane
Porte de Garage Castellane
Porte de Garage Castellane
Porte de Garage Castellane
Porte de Garage Castellane
Porte de Garage Castellane
    PROFALUX

    Porte de Garage Castellane

    4.1 out of 5 stars4.1(10 reviews)

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Castellane Roll-up Garage Door - Only Roll-up Garage Door with NF CSTB certification - Certified performance in wind resistance, endurance, operation of safety devices for the protection of users - Easy and quick installation

        • Smooth and silent operation
        • No ceiling clearance left available
        • No external overflow
        • Drop Stop device and motors: pre-wiring of the terminal blocks waiting for connection on the cabinet bar
        • Radio-controlled anti-fouling safety device
        • Safety management cabinet with integrated lighting that switches on automatically when the door is operated.
        • Emergency crank handle in case of power failure
        • Wide choice of colors

    To know : Compatible with a Calyps'HOME connected general remote control (sold as an option) to close the shutters at the same time with a single button, even remotely.

    INSTALLATION CASE

    Interior and exterior sconce installation
    Laying under slab*
    Installation under lintel* external or internal winding

    *If the lintel drop is less than 300mm, it is imperative to install a profile along the entire length to stiffen the sheet on the runner side (profile not supplied)

    Specification
    • Technical specifications
      Find all the technical product information in the Technical Data Sheet available in "Download".

      NF PRODUCT

      Aluminium blades :
      - PX75 = curved blade 75 mm Alu double wall profile with CFC-free polyurethane foam

      Manoeuvres that can be done :
      Radio
      Emergency maneuvering
      Wired

      Backstage :
      C90 : up to width 3100 mm
      C145: between 3101 mm and 3700 mm

      Min. limits :
      L* up to 3100 mm

          Mini LG = 90
          Mini LD = 90
          Mini HL = 300

      L* from 3101 to 3700 mm

          Mini LG = 145
          Mini LD = 145
          Mini HL = 300

      *L = empty bay width

      Limits of use of Alu blades for Castellane
      According to type of blades - download the technical data sheet

      Box :
      Shape of the box : cut side
      Box dimensions (H x Depth in mm) : 300 X300 + 50 mm for the final blade coming out of the box.


    Technical specification
    • Unique ref.PG
    • Product familyPorte de Garage
    • Product groupPorte de Garage
    • TypeObject (single object)
    • Date of publishing2020-09-07
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Garage Doors

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit