Publish your products
Porte de garage sectionnelles
Porte de garage sectionnelles
Porte de garage sectionnelles
Porte de garage sectionnelles
Porte de garage sectionnelles
Porte de garage sectionnelles
Porte de garage sectionnelles
Porte de garage sectionnelles
    PROFALUX

    Porte de garage sectionnelles

    Find in the "Download" section all the useful information for your projects: technical drawings, technical data sheet, the argument about the general connected remote control Calyps'HOME®.

    Sectional garage doors - Sectional and lateral garage doors with NF CSTB Fermetures certification - Certified performance in terms of wind resistance, endurance, safety operation for the protection of users - Thermal and Phonic insulation.

    • A large choice of customization to easily integrate with each facade: more than 180 RAL colors, 7 ranges of smooth or textured finishes, more than 20 screen-printed patterns, portholes
    • Wicket door option that facilitates pedestrian access and avoids full opening of the door (heat loss)
    • Security: immediate reopening in the event of an obstacle and self-locking against break-ins (motorized door), multipoint locking of the gate (locking of each door panel in one turn of the key), anti-finger pinch security
    • Connected and remote control solution
    • Aesthetically pleasing: white lacquered hinges, black frame with covering gasket (overhead sectional) or black aluminum (side sliding door)
    • Quality and reliability: extension springs available up to 5m wide. Selection from more than 40 spring references to guarantee a perfect balance of the door (4 springs per side)

    To know : Compatible with a general Calyps'HOME connected remote control (sold as an option) to close the shutters at the same time with a single button, even from a distance.

    INSTALLATION CASE

    Sectional garage door

    Side moving garage door

    Specification
    • Technical specifications Find all the technical information in the Technical Data Sheet available in "Download".

      NF PRODUCT

      blade : Height panel : 610 or 500 mm - Thickness : 40 mm

      Thermal resistance: U = 0.51 W/m²K - Interior finish: white Stucco

      Manoeuvres that can be done :

      • Radio
      • Manual (lateral movement door)

      Sectional door :

      Max width *SP : 5500 mm Max width : 5000 mm

      Min width SP : 1800 mm Min width : 2140 mm

      Max height SP : 3000 mm Max height : 2500 mm

      Min height SP : 1800 mm Min height : 1800 mm

      *SP : without wicket door

      *2 gate sizes available L (Width 660 mm) and XL (Width 790 mm)

      Lateral movement door :

      Max width *SP : 5000 mm Max width P : 5000 mm

      Min width SP : 1900 mm Min width P : 1900 mm

      Max height SP : 3000 mm Max height P : 3000 mm/ 2250 mm

      Mini height SP : 1800 mm Mini height P : 1850 mm

      *SP : without wicket door

      Alunox portholes

      • Square
      • Round
      • Line

      *Different patterns available - download the technical sheet

      *Option to open by phone - General remote control connected Calyps'HOME®.

    Technical specification
    • Unique ref.PGS
    • Product familyPorte de Garage
    • Product groupPorte de Garage
    • TypeObject (single object)
    • Date of publishing2023-12-14
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Garage Doors

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit