Publish your products
ProWood FR (Fire Retardant) Plywood
ProWood FR (Fire Retardant) Plywood
    ProWood

    ProWood FR (Fire Retardant) Plywood

    ProWood FR® provides high-quality fire-retardant lumber, plywood, and wall assemblies that are chemically treated to resist fire ignition and flame-spread. It’s intended for interior use for multi-family residential and commercial structures sold through dealers and lumber yards. There are several identifying characteristics of ProWood FR; each piece is stamped with the critical information required by building code authorities, including the UL FR-S designation and the ICC-ES report ESR-4373. Additionally, all products are color tinted for easy identification on the job site.

    The UL Listing for ProWood FR’s V343 fire-retardant, pressure-treated wall assembly gives builders and architects the peace of mind to specify the product in their residential and commercial construction applications. It also allows building code officials to quickly and confidently approve the product on job sites.

    For more information, visit our links section below the downloads button. 

    Specification
    • Thickness: 

      • 1"
      • 1/2"
      • 1 1/8"
      • 15/32"
      • 19/32"
      • 22/32"
      • 3/4"
      • 5/8"
      • 7/8"

      Length:

      • 8' to 16' 

      Application: 

      • Roof trusses |Rafters |Plywood roof sheathing |Floor and roof joists |Mezzanines |Steps and stairways |Studs |Interior partitions (non-load) |Floor sheathing |Subflooring |Partition walls |Beams and purlins |Blocking and furring |Platforms and stages |Wall sheathing and paneling |Millwork and trim |Backing for electrical panels |1 & 2 hour wall assemblies

      Fire Rating:

      • 2-hour rated wall assembly from wall interior |1-hour rated wall assembly from wall exterior |2-hour fire retardant wall assembly now UL listed

      Warranty:

      • 50 Year limited warranty
    Technical specification
    • Unique ref.prowood-fr-fire-retardant-plywood
    • Product familyBuilding Materials
    • Product groupFire Retardant
    • TypeObject (single object)
    • Date of publishing2024-02-16
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Wood
    • ETIM CodeEC003081
    • ETIM NameExterior door (wood)
    • Uniclass 2015 CodeSs_40_90_95
    • Uniclass 2015 DescriptionWood preservative and fire retardant treatment systems
    • CSI MasterFormat 2014 Code06 05 73.13
    • CSI MasterFormat 2014 TitleFire-Retardant Wood Treatment
    • OmniClass Number23-15 21 23 15 11 11
    • OmniClass TitleFire Retardant Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit