FOR BRICK WALLS OR FRONT ASSEMBLY - FOR WALL MOUNTED BOWL 1322490201
FIELDS OF APPLICATION
For brick walls
Partial or total height front wall fixing
For wall mounted bowl
Two quantities water rinsing
Specification
FEATURES AND EQUIPMENT
- Polyethylene tank 8 cm total thickness
- Anti-condensation
- Plaster holder pre-built mesh
- Front control with two quantities rinsing
- Water connection from above misaligned on the left
- 1/2” stop cock with support
- 23 x 25 cm flush pipe and protection cap
- Ø 60-40 mm rubber plug
- From Ø 40 mm to Ø 45 extension socket, OR 143 and Ø 55-44 mm clamp
- Gasket lubricant package
- Foam protection for door and inner parts
- Powder coated frame with 6 expandible fastening straps
- Distance between bowl fitting holes 180/230 mm
- 2 M12 threaded rods with bowl fixing nuts
- Ø 90 mm snap collar for flush curve
- Ø 90 mm PE flush curve mm with gasket
- Ø 90 mm protection cap
- Ø 90 mm extended sleeve with gasket
- 2 washers with eccentric short joint for WC regulation
- 2 protection caps
- Fixing materials, brackets and plugs
TECHNICAL DATA
dynamic pressure 0,1-10 bar
maximum water temperature 25°C
rinsing quantity predetermined setting - out 9-4l
long - rinsing regulation range 9-6l
short - rinsing regulation range 4-3l