ELECTRIC PULSE - FOR BRICK WALLS - FOR FLOOR MOUNTED BOWL
FIELDS OF APPLICATION
For brick walls
For floor-mounted bowl
Two quantities water rinsing 9l-4l or 6l-3l
Specification
FEATURES AND EQUIPMENT
- Polyethylene tank 8 cm total thickness
- Anti-condensation
- Plaster holder pre-built mesh
- Water connection from above misaligned on the left
- 1/2” stop cock with support
- 4 supporting brackets with tank fastening screws
- 35 x 11 cm adjustable flush pipe (+2-2 cm)
- Foam protection, covers and cap for rinsing pipe adjustment
- Eccentric escutcheon and 22 cm joint
- Ø 48-58 mm combined clamp with clamp cover
- From Ø 40 mm to Ø 45 extension socket, OR 143 and Ø 55-44 mm clamp
- Gasket lubricant package
- Foam protection for door and inner parts
- 220 VAC - 12 VDC power suppy with 3 m cable and connector
- Frontal servocontrol with two quantities rinsing
- Recessed box and sheath 3 m
- Recessed box 503 and sheath 1,5 m
TECHNICAL DATA
dynamic pressure 0,1-10 bar
maximum water temperature 25°C
rinsing quantity predetermined setting - out 9-4l
long - rinsing regulation range 9-6l
short - rinsing regulation range 4-3l