Publish your products
Baffle Window - Bandit Barrier - Reception Ticket Window
Quikserv

Baffle Window - Bandit Barrier - Reception Ticket Window

Quikserv is proud to offer a Baffle Window System, or more commonly known as a “Bandit Barrier”. This transaction window system is designed using staggered pieces of bullet-resistant glazing, with adequate spacing between them to provide an optimal transference of natural voice volume. These units offer personable face-to-face interactions between employee and customer, without sacrificing protection or placing any visual obstructions on the transaction window glazing. This product is designed for interior applications only and most commonly found in schools, banks and financial service institutions. These units provide effective deterrence for any potential robbery, while encouraging the protection of employees; this means that the need for on-site security personnel is reduced as well.

Specification
  • Standard Features

    • Clear or dark bronze anodized frame finish
    • Level 1-3 bullet resistant glazing
    • Shipped fully-assembled and ready to install
    • Backed by limited one year warranty
    • Heavy duty construction

    Optional Features

    • Stainless steel bullet resistant framing
    • Custom sizes available to suit every project
    • Various glazing options with up to Level 3 bullet resistant protection
    • Available with stainless steel shelf base extending to the interior /exterior of the window with bullet resistant deal tray. It can also be
    provided with no sill to allow the unit to be mounted on to an
    existing counter top.
    • Available with optional arched cut-out speak thru design (see
    drawing in brochure below for example)
    • Bullet resistant paneling is also available to provide complete wall
    protection around your baffle window

Technical specification
  • Unique ref.baffle-windows
  • Product familySecurity
  • Product groupTicket Windows
  • TypeObject (single object)
  • Date of publishing2021-01-11
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Ticket Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_57
  • Uniclass 2015 DescriptionOpening security and protection products
  • CSI MasterFormat 2014 Code08 56 53
  • CSI MasterFormat 2014 TitleSecurity Windows
  • OmniClass Number23-17 13 29
  • OmniClass TitleSecurity Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States