Publish your products
PW5-16 Bi-Fold Drive Thru Window - Transaction Window
PW5-16 Bi-Fold Drive Thru Window - Transaction Window
    Quikserv

    PW5-16 Bi-Fold Drive Thru Window - Transaction Window

    This transaction window offers the largest service opening in the series! Hands-free and efficient service is offered with the use of the push-bar system. Offering a panoramic, three-sided view, PW windows are projected from the exterior of the building highlighting the drive-thru lane. These models offer different size service openings; however, they all come standard with a 21” (d) x 27-3/4” (w) interior stainless base.

    PW5-16: Unit Size: 27-3/4″W x 40″H

    Service Opening: 20"W x 32"H

    Specification
    • Standard Features

      • Shipped fully assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • Locking bar and slide-bolt locks
      • 1/4” clear tempered safety glass
      • Weather-resistant and sealed to protect from the elements
      • Dark bronze or clear anodized aluminum
      • Corrosion-resistant material: Anodized aluminum and #304-#3 finish stainless steel
      • Security locking systems

      Optional Features

      • Custom colors available
      • Reduced service openings for areas requiring 432 sq. inches
      • Custom transoms and overall window sizes

      There are numerous businesses and institutions perfectly suited for our lineup of sliding transaction windows and other options. From quick-service restaurants and coffee shops to banks, schools, stadiums and government facilities, these windows are designed to facilitate safe and secure transactions. They protect employees from the elements and unwanted intruders with our full range of bullet resistant security windows.

      Keywords: Transaction windows, drive thru, transaction window, food service window, fast food transaction window, bank transaction window


    Technical specification
    • Unique ref.bi-folding-windows-pw5-16
    • Product familyWindows
    • Product groupSemi-Automatic Drive Thru Windows - Transaction Window
    • TypeObject (single object)
    • Date of publishing2021-01-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States