Publish your products
BRDW1-4851 / BRDW1-4855 Window & Drawer Combination - Drive Thru Window - Transaction  Window
Quikserv

BRDW1-4851 / BRDW1-4855 Window & Drawer Combination - Drive Thru Window - Transaction Window

This transaction window and drawer combination unit offers daytime operation through either a self-closing manual slider or a bullet-resistant manual slider and nighttime operation through the transaction drawer. This unit may be ordered in Level 1 bullet-resistant glazing. We offer two different drawers that work in conjunction with the slider pictured: QSB-12S or QSP-713S. MODEL BRDW1-4851 (not shown) This is a smaller version of Model BRDW1-4855 using the QSP-713 transaction drawer. This combination unit offers daytime operation through either a self-closing manual slider or a bullet-resistant manual slider and nighttime operation through the transaction drawer. Standard glazing is ¼” clear tempered safety glass; however, this unit may be ordered in Level 1 bullet-resistant glazing. 

BRDW1-4851: Unit Size: 48″W x 51″H
BRDW1-4855: Unit Size: 48″W x 55″H

Specification
  • Standard Features

    • Shipped fully assembled and ready to install
    • Warranty backed with Nationwide Service Centers
    • Weather-resistant and sealed to protect from the elements
    • Dark bronze or clear anodized aluminum
    • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
    • Security locking systems
    • Maximum security hook-bolt locks
    • Level 1 bullet-resistant in closed position
    • Right or left-hand units
    • Serviceability – drawer can be serviced without removing the entire unit
    • Transfer area automatically locks when in a closed position on manual drawer
    • Constructed with high-visibility, bullet-resistant materials (Level 1)
    • Quikserv security sheet (level 1 or 3)

    Optional Features

    • Custom colors available
    • Custom transoms and overall window sizes
    • Various glazing options (B/R, Insulated, Tinted, etc)
    • Bullet-resistant transoms and sidelights – Level I or III
    • Call button and speakers
    • Full intercom systems

    There are numerous businesses and institutions perfectly suited for our lineup of sliding transaction windows and other options. From quick-service restaurants and coffee shops to banks, schools, stadiums and government facilities, these windows are designed to facilitate safe and secure transactions. They protect employees from the elements and unwanted intruders with our full range of bullet resistant security windows.

    Keywords: Transaction windows, drive thru, transaction window, food service window, fast food transaction window, bank transaction window

Technical specification
  • Unique ref.brdw1-4851-brdw1-4855
  • Product familySecurity
  • Product groupCombination Units
  • TypeObject (single object)
  • Date of publishing2021-01-11
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Ticket Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_57
  • Uniclass 2015 DescriptionOpening security and protection products
  • CSI MasterFormat 2014 Code08 56 19
  • CSI MasterFormat 2014 TitlePass Windows
  • OmniClass Number23-17 13 27 15
  • OmniClass TitlePass Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States