Publish your products
SC-3030 for California Horizontal Transaction Window
Quikserv

SC-3030 for California Horizontal Transaction Window

Quikserv's SC-3030 for California is our manual open / self-closing horizontal transaction window that is compliant with the California Retail Food Code. With overall dimensions of 36"W x 36"H, the 432 sq in opening will also require the addition of an air curtain to comply with regulations in California. The transaction window easily glides open during service usage and then the door panel closes automatically by simply releasing the window after serving the customer, making this transaction window an ideal option for the busy California market.

SC-3030 Unit Size: 36"W x 36"H

SC-3030 Service Opening: 14-1/2"W x 29"H (air curtain required to comply with California Retail Food Code)

Specification
  • Standard Features

    • Shipped fully assembled and ready to install
    • 1/4” clear tempered safety glass
    • Weather-resistant and sealed to protect from the elements
    • Dark bronze or clear anodized aluminum
    • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
    • Security locking systems
    • Maximum security hook-bolt locks
    • Automatically locks every time the door closes to prevent outside intrusion
    • Warranty backed with Nationwide Service Centers

    Optional Features

    • Custom colors available
    • Custom transoms and overall window sizes
    • Various glazing options (Insulated, Tinted, etc)
Technical specification
  • Unique ref.california-sc-3030
  • Product familyWindows
  • Product groupCalifornia Service Windows
  • TypeObject (single object)
  • Date of publishing2021-01-11
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Ticket Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_57
  • Uniclass 2015 DescriptionOpening security and protection products
  • CSI MasterFormat 2014 Code08 56 19
  • CSI MasterFormat 2014 TitlePass Windows
  • OmniClass Number23-17 13 27 15
  • OmniClass TitlePass Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States