Publish your products
SC-4030 for California Horizontal Drive Thru - Transaction Window
Quikserv

SC-4030 for California Horizontal Drive Thru - Transaction Window



Quikserv’s California SC-4030 is a manual open / self-closing horizontal transaction window, and is designed specifically to meet the California Retail Food Code. These transaction window units are built with a glass panel over the service opening, which limits the service window opening to 216 sq inches, or 432 square inches (image shown on left), in order to comply with transaction window regulations in California. To comply with the regulations in California, if you select the unit with the 432 sq in opening, you will be required to get an air curtain. With Quikserv, you can be supplied with a matching air curtain for your transaction window. These self-closing transaction window units are mounted flush to the exterior wall. The door panel closes automatically by simply releasing the window after a customer has been served.

California SC-4030 Unit Size: 48″W x 36″H
California SC-4030 with 216 sq. in. service opening dimensions: 20-1/4″W x 10-7/8″H
California SC-4030 with 432 sq. in. service opening dimensions: 20″W x 21″H (air curtain required)

Specification
  • Standard Features

    • Shipped fully assembled and ready to install
    • 1/4” clear tempered safety glass
    • Weather-resistant and sealed to protect from the elements
    • Dark bronze or clear anodized aluminum
    • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
    • Security locking systems
    • Maximum security hook-bolt locks
    • Automatically locks every time the door closes to prevent outside intrusion
    • Warranty backed with Nationwide Service Centers

    Optional Features

    • Custom colors available
    • Custom transoms and overall window sizes
    • Various glazing options (Insulated, Tinted, etc)
Technical specification
  • Unique ref.california-sc-4030
  • Product familyWindows
  • Product groupCalifornia Service Windows
  • TypeObject (single object)
  • Date of publishing2021-01-11
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Ticket Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_57
  • Uniclass 2015 DescriptionOpening security and protection products
  • CSI MasterFormat 2014 Code08 56 19
  • CSI MasterFormat 2014 TitlePass Windows
  • OmniClass Number23-17 13 27 15
  • OmniClass TitlePass Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States