Publish your products
FM-42E Bi-Parting Automatic Sliding Pass-Thru Window
FM-42E Bi-Parting Automatic Sliding Pass-Thru Window
    Quikserv

    FM-42E Bi-Parting Automatic Sliding Pass-Thru Window

    This 42″W x 40″H inline bi-parting pass-thru window includes built-in staging area. This flush-mount, bi-parting slider operates with two bi-parting, top-hung doors, generating faster speed of service. It also includes ‘hands-free’ operation through the use of an electric thru-beam at the base of the window. An overall base depth of 21” provides a stainless steel counter that both the attendant and the customer can use. 

    FM-42E: Unit Size: 42″W x 40″H

    Specification
    • Standard Features

      • Shipped fully assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • 1/4” clear tempered safety glass
      • Weather-resistant and sealed to protect from the elements
      • Dark bronze or clear anodized aluminum
      • Corrosion-resistant material: Anodized aluminum and #304-#3 finish stainless steel
      • Security locking systems
      • Easy manual operation upon power failure
      • Maximum security hook-bolt locks
      • ETL listed

      Optional Features

      • Custom colors available
      • Reduced service openings for areas requiring 432 sq. inches
      • Custom transoms and overall window sizes
      • Various glazing options (B/R, Insulated, Tinted, etc)
      • Electric auto locks
      • Automatically lock when unit is closed
      • Constructed with high-visibility, bullet-resistant materials (Level 1)

      There are numerous businesses and institutions perfectly suited for our lineup of sliding transaction windows and other options. From quick-service restaurants and coffee shops to banks, schools, stadiums and government facilities, these windows are designed to facilitate safe and secure transactions. They protect employees from the elements and unwanted intruders with our full range of bullet resistant security windows.

      Keywords: Transaction windows, drive thru, transaction window, food service window, fast food transaction window, bank transaction window

    Technical specification
    • Unique ref.fm-42e
    • Product familyWindows
    • Product groupFully-Automatic Drive Thru Windows - Transaction Window
    • TypeObject (single object)
    • Date of publishing2021-01-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States