Publish your products
SST-4860 / IFT-4860E Drive Thru Window & Air Curtain Combination Unit
SST-4860 / IFT-4860E Drive Thru Window & Air Curtain Combination Unit
    Quikserv

    SST-4860 / IFT-4860E Drive Thru Window & Air Curtain Combination Unit

    This side-sliding transaction window includes a transom and optional air curtain. With the SST-4860E / IFT-4860E – Speed of service is the key. Transaction window model SST-4860E and insulated model IFT-4860E offer exceptional speed and reliability. This unit is perfect for any application demanding hands-free, speedy service. This unit features a built-in air curtain to meet certain health code requirements. We can also offer this unit with restricted openings for our California customers. The non-heated air curtain is mounted outside while the heated air curtain is mounted inside. Each Quikserv electric slider is top-hung with no bottom track. Each unit comes with an offset in the base, preventing intrusion and providing rain protection. Operating sensors offered are the push button or the Thru-Beam PhotoElectric Eye-Bar. Beam operation requires the attendant to stand between an emitter and a receiver eye. SST-4860E and IFT-4860E: Unit Size: 47-1/2″W x 59-1/2″H
    SST-4860E: 1/4″ clear tempered safety glass
    IFT-4860E: 1″ insulated glass units

    Specification
    • STANDARD FEATURES

      • Shipped fully assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • 1/4” clear tempered safety glass
      • Weather-resistant and sealed to protect from the elements
      • Dark bronze or clear anodized aluminum
      • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
      • Security locking systems
      • Easy manual operation upon power failure
      • Maximum security hook-bolt locks
      • ETL listed
      • Right or left-hand units

      OPTIONAL FEATURES

      • Custom colors available
      • Reduced service openings for areas requiring 432 sq. inches
      • Custom transoms and overall window sizes
      • Various glazing options (B/R, Insulated, Tinted, etc)
      • Electric auto locks
      • Constructed with high-visibility, bullet-resistant materials (Level 1)
      • Automatically lock when unit is closed
    Technical specification
    • Unique ref.ift-4860
    • Product familyWindows
    • Product groupFully-Automatic Drive Thru Windows - Transaction Window
    • TypeObject (single object)
    • Date of publishing2021-01-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States