Publish your products
PW-54E Bi-Parting Automatic Sliding Drive-Thru Window
PW-54E Bi-Parting Automatic Sliding Drive-Thru Window
    Quikserv

    PW-54E Bi-Parting Automatic Sliding Drive-Thru Window

    Boasting a projected design with a staging area, this pass-thru window allows users to view oncoming traffic in the drive-thru lane. This unit has two doors that open simultaneously, allowing you to serve your customers more efficiently. Activation of the unit is made complete through the use of the Thru-Beam Photo Electric Eye-Bar. This projected window provides a three-sided panoramic view with one of the largest counter spaces offered on a pass-thru window. An offset in the base along with a drip rail on the header provides security from outside intrusion and rain protection.

    PW-54E: Unit Size: 53-1/2″W x 40″H

    Service Opening: 18-1/4”W x 31-1/2”H

    Specification
    • Standard Features

      • Shipped fully assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • 1/4” clear tempered safety glass
      • Weather-resistant and sealed to protect from the elements
      • Dark bronze or clear anodized aluminum
      • Corrosion-resistant material: Anodized aluminum and #304-#3 finish stainless steel
      • Security locking systems
      • Easy manual operation upon power failure

      Optional Features

      • Automatically lock when unit is closed
      • Constructed with high-visibility, bullet-resistant materials (Level 1)
      • Custom colors available
      • Reduced service openings for areas requiring 432 sq. inches
      • Custom transoms and overall window sizes
      • Various glazing options (B/R, Insulated, Tinted, etc)
      • Electric auto locks
    Technical specification
    • Unique ref.pw-54e
    • Product familyWindows
    • Product groupFully-Automatic Drive Thru Windows - Transaction Window
    • TypeObject (single object)
    • Date of publishing2021-01-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States