Publish your products
SCT-4860 Side Sliding Drive Thru Window - Transaction Window
SCT-4860 Side Sliding Drive Thru Window - Transaction Window
    Quikserv

    SCT-4860 Side Sliding Drive Thru Window - Transaction Window

    This 47-1/2″W x 59-1/2″ self-closing transaction window includes transom and optional air curtain. These windows have a manual opening and self-closing sliders with auto locking handles. You can also take advantage of the magnet hold open device: Slide the window to its full stop and a magnet will hold it open. Once your customer leaves, tap the window and it will close and lock automatically. This combination unit is great for areas with insect problems or health codes requiring an air curtain (fly fan) in conjunction with your drive-thru window. SCT-4860: Unit Size: 47-1/2″W x 59-1/2″H

    Specification
    • STANDARD FEATURES

      • Shipped fully assembled and ready to Install
      • Warranty backed with nationwide service centers
      • Maximum security hook-bolt locks
      • Right or left-hand units
      • Corrosion-resistant materials
      • 1/4″ tempered safety glass
      • Weather-resistant and sealed to protect from the elements
      • Dark bronze or clear anodized aluminum
      • Automatically locks every time the door closes to prevent outside penetration

      OPTIONAL FEATURES

      • Custom powder coated colors available
      • 5/8″ insulated glazing
      • Reduced service openings for areas requiring less than 432 sq. inches
      • BR Level 1 glazing
      • Various shades of glass tinting available
      • Nighttime lock bars available

      There are numerous businesses and institutions perfectly suited for our lineup of sliding transaction windows and other options. From quick-service restaurants and coffee shops to banks, schools, stadiums and government facilities, these windows are designed to facilitate safe and secure transactions. They protect employees from the elements and unwanted intruders with our full range of bullet resistant security windows.

      Keywords: Transaction windows, drive thru, transaction window, food service window, fast food transaction window, bank transaction window

    Technical specification
    • Unique ref.sct-4860
    • Product familyWindows
    • Product groupSelf-Closing Drive-Thru Window - Transaction Window
    • TypeObject (single object)
    • Date of publishing2021-01-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States