Publish your products
SST-4035E / IFSST-4035E Side Sliding Drive Thru Window
SST-4035E / IFSST-4035E Side Sliding Drive Thru Window
    Quikserv

    SST-4035E / IFSST-4035E Side Sliding Drive Thru Window

    The SS-4035E model with a transom! We have taken the very popular SS-4035 transaction window and added a transom to provide more light into the building, which extends the unit’s height to 52”. This transaction window comes standard with a 15” reduced service opening, electronic auto-lock, and a nighttime lock bar for maximum security. We can make these units any height required.

    IFSST-4035E OR SST-4035E: Unit Size: 48″W x 52″H
    IFSST-4035E: 1” clear insulated glass
    SST-4035E: 1/4″ clear tempered safety glass

    Specification
    • Standard Features

      • Shipped fully assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • 1/4” clear tempered safety glass
      • Weather-resistant and sealed to protect from the elements
      • Dark bronze or clear anodized aluminum
      • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
      • Security locking systems
      • Easy manual operation upon power failure
      • Maximum security hook-bolt locks
      • ETL listed
      • Right or left-hand units

      Optional Features

      • Custom colors available
      • Reduced service openings for areas requiring 432 sq. inches
      • Custom transoms and overall window sizes
      • Various glazing options (B/R, Insulated, Tinted, etc)
      • Electric auto locks
      • Constructed with high-visibility, bullet-resistant materials (Level 1)
      • Automatically lock when unit is closed


    Technical specification
    • Unique ref.side-sliding-windows-sst-4035e
    • Product familyWindows
    • Product groupFully-Automatic Drive Thru Windows - Transaction Window
    • TypeObject (single object)
    • Date of publishing2021-01-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States