Publish your products
SS-4538E / IF-4538E Single Sliding Drive Thru Window
Quikserv

SS-4538E / IF-4538E Single Sliding Drive Thru Window

The 45-1/2″W x 38″H side-sliding, fully-automatic, single-slider transaction window glides smoothly on a top-hung slide rail system. The unit is either right or left handed, depending on what you need for your establishment. An offset in the base prevents outside intrusion and repels water from entering into your business through the transaction window. The photo-electric eye-bar is available for all electric sliders.

IFSS-4538E OR SS-4538E: Unit Size: 45-1/2″W x 38″H
IF-4538E: 1” clear insulated glass
SS-4538E: 1/4″ clear tempered safety glass

Specification
  • Standard Features

    • Shipped fully assembled and ready to install
    • Warranty backed with Nationwide Service Centers
    • 1/4” clear tempered safety glass
    • Weather-resistant and sealed to protect from the elements
    • Dark bronze or clear anodized aluminum
    • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
    • Security locking systems
    • Easy manual operation upon power failure
    • Maximum security hook-bolt locks
    • ETL listed
    • Right or left-hand units

    Optional Features

    • Custom colors available
    • Reduced service openings for areas requiring 432 sq. inches
    • Custom transoms and overall window sizes
    • Various glazing options (B/R, Insulated, Tinted, etc)
    • Electric auto locks
    • Constructed with high-visibility, bullet-resistant materials (Level 1)
    • Automatically lock when unit is closed


Technical specification
  • Unique ref.single-side-sliding-windows
  • Product familyWindows
  • Product groupFully-Automatic Drive Thru Windows - Transaction Window
  • TypeObject (single object)
  • Date of publishing2021-01-11
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Ticket Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_57
  • Uniclass 2015 DescriptionOpening security and protection products
  • CSI MasterFormat 2014 Code08 56 19
  • CSI MasterFormat 2014 TitlePass Windows
  • OmniClass Number23-17 13 27 15
  • OmniClass TitlePass Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States