Publish your products
Soap Dispenser Quooker
Soap Dispenser Quooker
Soap Dispenser Quooker
Soap Dispenser Quooker
Soap Dispenser Quooker
Soap Dispenser Quooker
Soap Dispenser Quooker
Soap Dispenser Quooker
    Quooker

    Soap Dispenser Quooker

    Optional accessory designed to complement your Quooker system: 

    Nordic soap dispenser - Matching soap dispenser available in coordinated Quooker finishes.

    Our refillable soap dispensers perfectly match the Quooker tap’s design and finish, creating a clean, streamlined look on any worktop. No more gunky soap bars or cluttering bottles of handwash. 

    The pump’s easy to work with one hand, and a cinch to refill from the top.
    The soap container sits below the work surface. And its clever asymmetric design makes the most of the space in your cupboard.

    Specification
    • Available in finishes:

      Polished Chrome (CHR)
      Stainless Steel (SST)
      Black (BLK)
      Gunmetal (GME)
      Rose Copper (RCO)
      Patinated Brass (PTB)
      Gold (GLD)

    Technical specification
    • Unique ref.soap-dispenser
    • Product familyAccessories
    • Product groupSoap Dispenser
    • TypeObject (single object)
    • Date of publishing2026-04-01
    • Edition number1
    • Height (mm)80
    • Width (mm)35
    • Depth (mm)100.5
    Related
    • Material mainStainless steel 304
    • Material secondaryPVD coating
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryKitchen - Kitchen
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010549
    • ETIM NameSoap dispenser
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • CSI MasterFormat 2014 Code11 30 13.13
    • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Region availability

    Asia Europe
    Hong Kong
    Austria
    Israel
    Belgium
    United Arab Emirates
    Denmark
    France
    Germany
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom