Publish your products
CRLED FA Field-Adjustable Commercial Downlights
CRLED FA Field-Adjustable Commercial Downlights

    CRLED FA Field-Adjustable Commercial Downlights

    KEY FEATURES

    • Replacement for traditional compact fluorescent recessed downlights
    • Mounts directly into ceiling, no housing required
    • Available in multiple sizes: 4", 6", 8" and 10"
    • Meets air-tight requirements
    • Field-adjustable "set and forget" color temperature
    • High-performance LEDs for commercial applications
    • Diffuse lens provides soft, smooth light
    • 0-10V dimming (see Dimmer Compatibility List)
    • Suitable for wet and damp locations
    • 50,000-Hour lifespan
    Specification
    • CONSTRUCTION

      • Product Type
      • Commercial Downlight
      • Size
      • 4", 6", 8" and 10"
      • Enclosure Material: Metal
      • Shape: Round
      • Finish: White
      • Trim Style: Smooth
      • Beam Angle: 90° beam angle
      • Lens: Polycarbonate

      INSTALLATION

      • Mounting: Recessed

      COMPLIANCE

      • Listing: UL Listed. UL Classified
      • Environment: Suitable for use in dry, damp, and wet environments.
      • Air-Tight: Airtight per ASTM-E283-04
      • IC Rated: Suitable for direct contact with insulation (12S, 16S, 22S models only)
        Energy Star Approved
        This product is ENERGY STAR® Version 2.2 Certified.
      • DLC Listed: No. There is no product category on the Design Lights Consortium (DLC)
        Qualified Products List for this product to qualify under.
      • T20 Compliant: Not compliant
        California Title 24 JA8 Compliant: Can be used to conform with the requirements of California Title 24 Part 6
        California Energy Commission (CEC) Status: Lawful for Sales in California
      • NEC Compliant: Suitable for use in closets. Compliant with NEC Sec. 410.16 (A)(1) and 410.16 (C3).
      • IESNA LM-79 & LM80 Testing: RAB LED luminaires and LED components have been tested by an
        independent laboratory in accordance with IESNA LM-79 and LM-80.
      • FCC: Complies with Part 15 of the FCC Rules.
      • RoHS: Mercury and UV free. RoHS-compliant components.

      ELECTRICAL

      • Dimmable: Yes, 0-10V dims down to 10% (See Dimmer Compatibility List)
      • Dimming Driver: Driver includes dimming control wiring for 0-10V dimming systems. Requires
        separate 0-10V DC dimming circuit. Dims down to 10%.
      • THD: ≤20%
      • Power Factor: ≥0.9
      • Input Voltage:120-277V
      • Operating Frequency: 50/60Hz
      • Operating Temperature: -4°F to 104°F (-20°C to 40°C)
      • Flicker: ≤30%
      • Emergency Operation*: 90 minutes
      • Battery Recharge Time*: 24 hours
      • Emergency Test Switch*: Integrated emergency test switch

      LED CHARACTERISTICS

      • Color Temperature: Field-Adjustable dip switch 3000/3500/4000/5000K
      • Color Accuracy (CRI): >90 CRI
      • R9 Value: High color performance with R9 greater than or equal to 50
      • Color Consistency: 4-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
      • Color Stability: LED color temperature is warrantied to shift no more than 200K in color
        temperature over a 5-year period
      • Color Uniformity: RAB's range of Correlated Color Temperature follows the guidelines of the
        American National Standard for Specifications for the Chromaticity of Solid
        State Lighting (SSL) Products, ANSI C78.377-2017.

      OTHER

      Warranty: OTHER
      Warranty: RAB warrants that our LED products will be free from defects in materials
      and workmanship for a period of five (5) years from the date of delivery
      to the end user, including coverage of light output, color stability, driver
      performance and fixture finish.
      RAB’s warranty is subject to all terms and conditions found at
      rablighting.com/warranty.
      Note: All values are typical (tolerance +/- 10%)
      RAB warrants that our LED products will be free from defects in materials
      and workmanship for a period of five (5) years from the date of delivery
      to the end user, including coverage of light output, color stability, driver
      performance and fixture finish.
      RAB’s warranty is subject to all terms and conditions found at
      rablighting.com/warranty.
      Note: All values are typical (tolerance +/- 10%)

    Technical specification
    • Unique ref.CRLED-FA-field-adjustable-commercial-downlights
    • Product familyInterior Lighting
    • Product groupDownlights
    • TypeObject (single object)
    • Date of publishing2024-12-11
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit