Publish your products
Lightcloud Shunt Relay LCSHUNT & LCSHUNT/D10

Lightcloud Shunt Relay LCSHUNT & LCSHUNT/D10

  • LED compatible
  • 20A Rated N/O & N/C
  • Used for bypassing line voltage switching, occupancy sensors or dimmers
  • Also used as dry contact to signal relay panels or BMS systems of utility power interruption
  • Integral test switch and green utility power indicator
  • UL924 Listed
Specification
  • Compliance

    UL Listed:

    UL924 Listed

    Electrical

    Installation:

    All Lightcloud components should be installed by a licensed electrician in accordance with local codes.

    Sensing Input:

    120V - 277V

    Load Rating:

    120V - 277V (20A)

    Ballast Load Rating:

    20A (120V - 277V)

    Incandescent Load:

    1800W (120V) / 1500W (277V)

    1200W (120V) / 1500W (277V) - D10 Model

    Load:

    Contact #1 20A (120V-277V)

    Contact #2 1A (30V DC) - D10 Model 

    Installation

    Mounting:

    Universal (flush, panel, fixture or junction box mount)

    Construction

    Rating:

    UL94V-0A

    Shipping Weight:

    12 oz

    Temperature:

    32°F - 140°F (0°C - 60°C)

    Size:

    1.7" x 3" x 1.2" (W x H x D body)

    Other

    Warranty:

    10-year full hardware warranty with 100% repair/replacement coverage for all properly installed devices. See Lightcloud Warranty Terms.

    Buy American Act Compliance: RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the Buy American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.

Technical specification
  • Unique ref.lcshunt
  • Product familyLighting Controls
  • Product groupShunt Relay
  • TypeObject (single object)
  • Date of publishing2024-12-10
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Electrical
  • ETIM CodeEG000029
  • ETIM NameLight control
  • Uniclass 2015 CodePr_65_72_97_22
  • Uniclass 2015 DescriptionDimmer switches and controls
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 43 00
  • OmniClass TitleElectrical Relays

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit