Publish your products
Lightcloud Blue Controller
Lightcloud Blue Controller

    Lightcloud Blue Controller

    • Remotely controlled to enable switching and dimming in any compatible 0-10V LED fixture
    • Direct connect to the Lightcloud Blue mobile app via Bluetooth; no Gateway or Hub required
    • For use in indoor applications in dry or damp environments
    • Manually control a fixture's on/off and dim level using the single Controller button
    • Quickly identify the fixture during commissioning by pressing the Controller button 1x to highlight the device in the Lightcloud Blue mobile app


    Specification
      • Performance
        • Product Type: Lightcloud Blue Controller
        • Description: Convert any compatible 0-10V LED fixture to a Lightcloud Blue-enabled fixture, configurable and controlled via the Lightcloud Blue mobile app.
        • Load Switching Capacity:
          • LED/Fluorescent
            • 120V: 400W
            • 277V: 400W
          • Incandescent
            • 120V: 3.3A/400W
            • 277V: 1.5A/400W
      • Lightcloud
        • Description: Lightcloud Blue is a Bluetooth mesh wireless lighting control system enabling control of RAB's compatible devices. Rapid Provisioning technology facilitates quick commissioning via the Lightcloud Blue mobile app. Devices communicate with each other, eliminating the need for a Gateway or Hub.
        • DLC system: N1XMLOEATBA
        • Website: www.lightcloud.com
        • Gateway Required: No
        • Communication Protocol: Bluetooth Mesh
        • Range: Up to 60 feet between standard building materials; up to 200 feet clear line of sight.
        • Spacing Criteria: Devices should be within specified range for Bluetooth Mesh network communication.
        • Factory Reset: Press and hold device identification button for 10s or until indicator light flashes red.
      • Electrical
        • Power Consumption:
          • Standby: <0.6W
          • Active: 1W
        • Input Voltage: 120-277V
        • Operating Frequency: 50/60Hz
        • Operating Temperature: -4°F to 113°F (-20°C to 45°C)
        • Status Indicator: Solid Green when connected; Blinking Red when unprovisioned.
        • Device Identification Button: Located under Lightcloud logo; offers various functionalities post-provisioning.
        • Dimmable: Yes, with compatible 0-10V fixture.
      • Construction
        • Finish: White
        • Shape: Cylinder
        • Enclosure Material: Plastic
      • Compliance
        • Listings: UL Listed
        • Environment: Suitable for dry or damp indoor applications (IP20).
        • DLC Listed: Qualifies for rebates from DLC Member Utilities; meets DLC 5.1 requirements.
          • DLC Product Code: N1XMLOEATBA
        • Certification Model Number: LCBLCUECONTROL/W
        • T20 Compliant: Not compliant
        • California Title 24 JA8 Compliant: Not compliant
        • California Energy Commission (CEC) Status: Lawful for Sales in California
        • RoHS: Mercury and UV free; RoHS-compliant components.
        • FCC: Complies with Part 15B of the FCC Rules
      • Other
        • Compatible Products: Any 0-10V fixtures within rated load switching capacity.
        • Warranty: Five (5) years from delivery to end user; coverage includes light output, color stability, driver performance, and fixture finish. Warranty terms at rablighting.com/warranty.
        • Note: All values are typical (tolerance +/- 10%)
        • Buy American Act Compliance: May be manufactured to comply upon request. Contact customer service for details.


    Technical specification
    • Unique ref.lightcloud-blue-controller
    • Product familyLighting Controls
    • Product groupWireless Controller
    • TypeObject (single object)
    • Date of publishing2024-12-01
    • Edition number1
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationController
    • ETIM CodeEG000029
    • ETIM NameLight control
    • Uniclass 2015 CodePr_70_70_47_12
    • Uniclass 2015 DescriptionCentralized lighting controllers
    • CSI MasterFormat 2014 Code26 09 23
    • CSI MasterFormat 2014 TitleLighting Control Devices
    • OmniClass Number23-27 15 21
    • OmniClass TitleBuilding Lighting Controls

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit