Publish your products
Stolpfritt räcke
Stolpfritt räcke
Stolpfritt räcke
Stolpfritt räcke
Stolpfritt räcke

    Stolpfritt räcke

    4.4 out of 5 stars4.4(27 reviews)

    Unobstructed view with Glass only railing

    Our Glass only railing is a more exclusive railing – without poles. The railing gives a feeling of being there but without taking up space, which is appreciated by many of our customers.

    Variations

    You can customize our Glass only railing to your liking. Among other things you can select which glass you want and how you want to assemble the railing – with fixpoints, floor clamps or a rail base.

    Design tool

    When you enter your measurements and make your design choices in our design tool you’ll get to see all changes directly – in both 3D and as a drawing. This will ensure you how the railing will turn out before you place your order.

    You have the opportunity to save your railing, double check your measurements and whenever you want log in to adjust your previous values and choices. You can also send the product as a quote to your e-mail, so that you can easily compare different railings or discuss within the family before you place the order.

    Assembly – with fixpoints, floor clamp or rail base

    There’s three ways to assemble our Glass only railing:

    • Fixpoints: Rounded point mounts (Ø45 mm) which is attached to the glass outside the base.
    • Floor clamp: Every glass are attached to two floor clamps in aluminium – with placement on the floor or outside.
    • Rail base: The glass is attached to a rail that is place on the floor or outside the floor.

    The railing will also come with filmed assembly instructions. The videos are specially designed for your railing and shows the steps you go through during your assembly.

    Color choice for floor clamps and rail base

    You can get the floor clamps and rail base in our standard colors: nature (aluminium), white, black or grey with structure. If you choose rail base you can have it in any RAL-color you want and if you choose a handrail i aluminium it will be in the same color as well.

    Glass

    The railing consists of hardened and laminated glass (12,76 mm) with sharpened and polished edges. This makes the glass very strong and durable. Laminated glass consists of two glass sheets with plastic film in between, which means that the glass sticks together even if one of the sheets should break.

    With or without handrail

    If you choose to have a handrail you can select between aluminium, wood (oak or jatoba) or stainless steel. The handrail will either be glued to the glass (wood and aluminium) or be attached with a rubber strip (stainless steel).

    It’s also possible to order the glass only railing without handrail. This can be a good option if you won’t lean on the railing.

    Specification

    Technical specification
    • Unique ref.stolpfritt-racke
    • Product familyRailing
    • Product groupAlu Skena
    • TypeObject (single object)
    • Date of publishing2022-06-15
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City