Publish your products
RADA INTELLIGENT CARE - MX1 60UK
RADA
Archived

RADA INTELLIGENT CARE - MX1 60UK

Intelligent thermostatic basin tap with non-touch flow (IR) and temperature (capacitive) controls. Features and benefits: Check valve/filter unit. Programmable temperatures and run time. Automated blend duty flush and cold flush. Thermal disinfection. Non Touch IR flow control. Non Touch capacitive temperature control. Brass valve engine (no plastics). Integral smooth bore copper outlet pipe. Open bore flow insert, removable for easy cleaning. Copper inlet tails. High internal valve flow velocity. Air tested at factory. Programmable duty flushing / Thermal disinfection. Integral 12 month data log. Networkable using modbus RTU over RS485. HTM04-01 Compliant. Programming: Programming via Rada App using iOS tablet over Bluetooth. Blend Duty Flushing: Operating modes: Off, Standard, Smart. Activation time: Real time scheduling (hours/minutes). Interval period: 1 hour - 1 Week. Flush duration: 1 seconds - 25 minutes. Set temperature: Programmable. Cold Only Flushing: Activation time: Real time scheduling (hours/minutes). Interval period: 1 hour -1 Week. Flush duration: 5 seconds - 10 minutes. Thermal Disinfection: Operating modes: Off, Standard, Exponential. Flush duration: 1 - 30 minutes. Minimum temperature: Programmable.
Technical specification
  • Unique ref.IC-MX160UK
  • Product familySanitary
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2022-08-09
  • Edition number1
  • Height (mm)8
  • Width (mm)26.2
  • Depth (mm)19.9
Related
  • Material mainBrass
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit