Publish your products
Rada Tripoint-F - 3 in 1 Electronic Mixer Tap
RADA

Rada Tripoint-F - 3 in 1 Electronic Mixer Tap

Non-touch control basin tap suitable for installation with pre-mixed supply, or with hot and cold supply - with or without non-thermostatic temperature adjustment. Battery operated 6V. No touch infrared washroom basin tap. Can be installed with pre-mixed supply, or with hot and cold supply, with or without temperature adjustment (non thermostatic). General: Battery operated. In-line filters and self cleaning diaphragm. Vandal resistant. WRAS approved flexible tails.
Specification
  • Product Reference

    Rada Tripoint-F No-touch Electronic Tap (2.1658.011)

    Standard product features

    Materials:

    • Body: Brass, chrome finish.

    • Flexible tails: Stainless steel with blue polymide reinforced polythene hose.

    Temperature range:

    Designed to accept water supplied between 1–70°C.

    Pressure range:

    • Maximum static pressure: 10 bar.

    • Minimum pressure loss (with flow regulator): 2.0 bar.

    Flow rates:

    Minimum flow rate: 6 litres/ minute.

    Electrical input:

    • Protection class: IP67.

    • Power supply: 6v lithium battery (2CR5).

Technical specification
  • Unique ref.Rada-Tripoint-F---3-in-1-Electronic-Mixer-Tap
  • Product familySanitary
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_99
  • Uniclass 2015 DescriptionWashbasin thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom