Publish your products
Rada PA - ETF Shower Panel Assembly
RADA

Rada PA - ETF Shower Panel Assembly

Ready to install satin finish stainless steel panel with single pipe entry for connection to pre-blended supply, incorporating Rada Pulse 129 electronic timed flow operating system with hygienic 'no-touch' sensor (for connection to Rada Pulse Control Box) and Rada VR105 Showerhead A pre-plumbed shower panel with single pipe entry, for connection to pre-blended supply. Units incorporate a no-touch electronic timed flow control and vandal resistant shower head.
Specification
  • Product Reference

    Rada PA-ETF (1.1613.042)

    Options

    Adjustable spray angle

    Accessories

    Rada Pulse control box

    Standard product features

    A ready to install, satin finished, stainless steel panel with single pipe entry for connection to pre-blended supply.

    Units incorporate a Rada Pulse 129 electronic timed flow operating system with hygienic no-touch sensor (for connection to a Rada Pulse Control Box) and Rada VR105 vandal resistant shower head with integral strainer, flow regulator.

    Options include an adjustable spray angle.

    Dimensions:

    1217 mm high x 192 mm wide x 156 mm deep.

    Connections:

    Inlet - 15 mm compression to blended water inlet pipe.

    Operation:

    • The flow cycle is activated when the user passes a hand within the target range of the infra-red sensor.

    • The duration of each flow cycle can be pre-set via the Rada Pulse control box.

    Pressure/ Flow rates:

    • Minimum maintained pressure with 9 litres/minute flow regulator fitted in the shower head: 1.0 bar.

    • Minimum maintained pressure with flow regulators removed: 0.5 bar.

    • Maximum static pressure: 7.0 bar.

    Materials:

    • Panel case: Brushed stainless steel.

    • Stainless steel braided flexible hoses with EPDM liner throughout.

    • Timed flow control: Body and some internal components manufactured from copper alloys.

    • Shower head: Chrome plated copper alloy body with engineering plastic spray plate.

    Product Options

    Adjustable spray angle.

Technical specification
  • Unique ref.Rada-PA---ETF-Shower-Panel-Assembly
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
  • Height (mm)1217
  • Width (mm)192
  • Depth (mm)156
Related
  • Material mainStainless steel
  • Material secondaryCopper
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit