Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
rak-ceramics/products/5795d945-577f-40ca-8ee3-06d9ddcd45bb
Home
Categories
Sanitary
WC
RAK-MORNING - 52 cm Water Closet Rimless S Trap
Available in United States
Rak Ceramics
Follow
Archived
RAK-MORNING - 52 cm Water Closet Rimless S Trap
RAK Ceramics presents RAK-MORNING, a brand-new bathroom collection. An affordable and very wide range, with carefully finished details and quality design to suit international tastes, incorporating the latest rimless technology.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
RAK-MORNING-WATER-CLOSET-RIMLESS-S-TRAP-52CM-MORWC1745AWHA
Product family
MORNING
Product group
Toilets
Type
Object (single object)
Date of publishing
2019-03-08
Edition number
1
Height (mm)
420
Width (mm)
365
Depth (mm)
520
Links
Links
Product url
https://www.rakceramics.com/en/bathroom-kitchen/category/water-closets/rak-morning-comfort-height-42cm-water-closet-rimless-s-trap-52cm/
Installation instructions
https://www.rakceramics.com/uae/en/media/video/#rak-morning-bathware-suites-rak-ceramics
Instruction video
https://www.rakceramics.com/uae/en/media/video/#rak-morning-bathware-suites-rak-ceramics
Product certification
https://www.rakceramics.com/en/company/#section-quality
Technical description
https://www.rakceramics.com/en/bathroom-kitchen/category/water-closets/rak-morning-comfort-height-42cm-water-closet-rimless-s-trap-52cm/
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
United Arab Emirates
Manufactured in
United Arab Emirates
Weight Net (Kg)
19
Classification
Classification
BIMobject Category
Sanitary - WC
IFC classification
Sanitary Terminal
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
DURAVIT AG
210409 Starck 3 Floorstanding toilet for combination
4.4
(
49
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
DURAVIT AG
200109 Floor-mounted-toilet
4.0
(
41
)
Download