Publish your products
RAK-RESORT - 60 cm Close Coupled Back Open
Archived

RAK-RESORT - 60 cm Close Coupled Back Open

Rak-Resort bathroom suite combines aesthetics and practicality in an elegant manner while its compact Resort form uses space economically, making the bathroom area feel luxuriously spacious. Rak-Resort is available in close coupled, back to wall or wall hung formats and alpine white colour.

Technical specification
  • Unique ref.RAK-RESORT-WATER-CLOSET-RIMLESS-CLOSE-COUPLED-BACK-OPEN-P-TRAP-60CM-RST18AWHA-RST10AWHA
  • Product familyRESORT
  • Product groupToilets
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
  • Height (mm)400
  • Width (mm)360
  • Depth (mm)600
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
  • Weight Net (Kg)34
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets