Publish your products
RAK-SENSATION - Water Closet Back To Wall
Archived

RAK-SENSATION - Water Closet Back To Wall

Let the elegant shapes of RAK-Sensation capture your imagination, the new bathroom collection by RAK Ceramics. An eclectic collection, combining aesthetic functionality and innovation. Rimless technology, hidden fixations and symmetrical shapes underlining the soft turning of the unique and distinctive form. Stylish and captivating RAK-Sensation defines your bathroom with natural harmony.

Technical specification
  • Unique ref.RAK-SENSATION-WATER-CLOSET-BACK-TO-WALL-P-S-TRAP-62CM-WITH-HIDDEN-FIXATIONS-SENWC1146AWHA-SENWT1800AWHA
  • Product familySENSATION
  • Product groupToilets
  • TypeObject (single object)
  • Date of publishing2019-03-07
  • Edition number1
  • Height (mm)420
  • Width (mm)380
  • Depth (mm)620
Related
  • Material mainABS
  • Material secondaryChrome
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
  • Weight Net (Kg)31.3
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets