Unique ref.: | RAK-SENSATION-WATER-CLOSET-WALL-HUNG-48CM-SENWC1447AWHA |
---|---|
Brand: | Rak Ceramics |
Product family: | SENSATION |
Product group: | Toilets |
Width (mm): | 380 |
Height (mm): | 430 |
Depth (mm): | 485 |
Date of publishing: | 2019-03-07 |
Edition number: | 1 |
Type: | Object (single object) |
Let the elegant shapes of RAK-Sensation capture your imagination, the new bathroom collection by RAK Ceramics. An eclectic collection, combining aesthetic functionality and innovation. Rimless technology, hidden fixations and symmetrical shapes underlining the soft turning of the unique and distinctive form. Stylish and captivating RAK-Sensation defines your bathroom with natural harmony.
Product url: | https://www.rakceramics.com/en/bathroom-kitchen/category/water-closets/rak... |
---|---|
Installation instructions: | https://www.rakceramics.com/uae/en/media/video/#rak-sensation-bathroom-sui... |
COBie Product Data Sheet: | |
Product certification: | https://www.rakceramics.com/en/company/#section-quality |
Technical description: | https://www.rakceramics.com/en/bathroom-kitchen/category/water-closets/rak... |
Instruction video: | https://www.rakceramics.com/uae/en/media/video/#rak-sensation-bathroom-sui... |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/rak-ceramics/product/rak-sensation-water-closet-wall-hung-48cm-senwc1447awha
Material main: | Glass |
---|---|
Material secondary: | Glass |
Designed in: | United Arab Emirates |
Manufactured in: | United Arab Emirates |
Weight Net (Kg): | 21 |
BIMobject Category: | Sanitary - WC |
---|---|
IFC classification: | Sanitary Terminal |
Uniclass 2.0 Code: | SS-35-65-90-97 |
Uniclass 2.0 Description: | Wc Systems |
NBS Reference Code: | 35-65-90-97 |
NBS Reference Description: | Wc Systems |
OmniClass Number: | 23-31 19 19 |
OmniClass Title: | Water Closets |
Name | Value |
---|---|
Colour | Alpine White |
Depth | 350 mm |
Height | 430 mm |
Integral Finish | Glossy |
Length | 485 mm |
Material | Vitreous china |
Mounting | Wall |
Width | 380 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 485 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | Alpine White |
Material | Vitreous china |
BIMobject®