Publish your products
Drako Sink Mixer With Extensible Hose 337902V1

Drako Sink Mixer With Extensible Hose 337902V1

4.8 out of 5 stars4.8(13 reviews)
Sink mixer with extensible hose an metal handshower 9564 (2 jets) The Drako series was created for a client who loves contemporary design and creves for Ramon Soler’s quality stamp. Drako has been perfected to the finest detail, offering maximum resistance and solidity due to the quality of materials employed as well as the high craftsmanship.
Specification
  • Ø35mm ceramic mixer tap cartridge de salida libre. Flow rate at 3 bars: 12 l/min . Acoustic level at 3 bars: < 20 dB. Termostop Block System limiting the maximum temperature of hot water Water saving system (S2) by a two-phase opening lever Resists static pressures ? 10 bars and water hammers of 25 bars. Working pressure between 1-5 bars, recommended: 3 bars Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C.
Technical specification
  • Unique ref.33E301598
  • Product familyDrako
  • Product groupDrako Kitchen
  • TypeObject (single object)
  • Date of publishing2020-09-18
  • Edition number1
  • Height (mm)70
  • Width (mm)360
  • Depth (mm)575
Related
  • Material mainChrome
  • Designed inSpain
  • Weight Net (Kg)3.3
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • IFC classificationBuilding Element
  • ETIM CodeEC011431
  • ETIM NameKitchen mixing tap
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code11 30 13.13
  • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

Europe Asia South America Oceania Africa North America
Åland Islands
China
Argentina
American Samoa
Burkina Faso
Costa Rica
Albania
Malaysia
Bolivia
Australia
Egypt
Dominican Republic
Andorra
Qatar
Brazil
Cook Islands
Kenya
Mexico
Austria
Syria
Chile
Federated States of Micronesia
Madagascar
Nicaragua
Belarus
Taiwan
Colombia
Fiji
Morocco
Belgium
United Arab Emirates
Ecuador
French Polynesia
Niger
Bosnia and Herzegovina
Falkland Islands (Islas Malvinas)
Guam
Togo
Bulgaria
French Guiana
Kiribati
Tunisia
Croatia
Guyana
Marshall Islands
Cyprus
Paraguay
Nauru
Czech Republic
Peru
New Caledonia
Denmark
Suriname
New Zealand
Estonia
Uruguay
Niue
Faroe Islands
Venezuela
Norfolk Island
Finland
Northern Mariana Islands
France
Palau
Germany
Papua New Guinea
Gibraltar
Pitcairn Islands
Greece
Samoa
Guernsey
Solomon Islands
Hungary
Timor-Leste
Iceland
Tokelau
Ireland
Tonga
Isle of Man
Tuvalu
Italy
United States Minor Outlying Islands
Jersey
Vanuatu
Latvia
Wallis and Futuna
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit