Publish your products
Alexia High Sink Mixer 360602
Alexia High Sink Mixer 360602

    Alexia High Sink Mixer 360602

    High sink mixer The Alexia series combines right angles and rounded lines in a contemporary design, ideal for trendy bathrooms. It offers high reliability and robustness, and has been conceived for high performance in safety, savings and comfort for the user. In addition, at a technical level, the Alexia series is based on avant-garde technology to ensure maximum safety and comfort in the bathroom. It has a water and energy saving system, an efficient combination that incorporates a central cold water opening system and an intermediate stopping system (a gradual opening or in two phases). The cold opening system prevents wasting hot water, with the corresponding energy saving and respect for the environment.
    Specification
    • Flow rate at 3 bars: 12 l/min Acoustic level at 3 bars: < 20 dB. Water saving system (S2) by a two-phase opening lever Termostop Block System limiting the maximum temperature of hot water Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome. Resists static pressures ? 10 bars and water hammers of 25 bars. Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C. Working pressure between 1-5 bars, recommended: 3 bars
    Technical specification
    • Unique ref.36E301593
    • Product familyAlexia
    • Product groupAlexia Kitchen
    • TypeObject (single object)
    • Date of publishing2020-09-28
    • Edition number1
    • Height (mm)75
    • Width (mm)265
    • Depth (mm)440
    Related
    • Material mainChrome
    • Designed inSpain
    • Weight Net (Kg)1.9
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationBuilding Element
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code11 30 13.13
    • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Region availability

    Europe Asia South America Oceania Africa North America
    Åland Islands
    China
    Argentina
    American Samoa
    Burkina Faso
    Costa Rica
    Albania
    Malaysia
    Bolivia
    Australia
    Egypt
    Dominican Republic
    Andorra
    Qatar
    Brazil
    Cook Islands
    Kenya
    Mexico
    Austria
    Syria
    Chile
    Federated States of Micronesia
    Madagascar
    Nicaragua
    Belarus
    Taiwan
    Colombia
    Fiji
    Morocco
    Belgium
    United Arab Emirates
    Ecuador
    French Polynesia
    Niger
    Bosnia and Herzegovina
    Falkland Islands (Islas Malvinas)
    Guam
    Togo
    Bulgaria
    French Guiana
    Kiribati
    Tunisia
    Croatia
    Guyana
    Marshall Islands
    Cyprus
    Paraguay
    Nauru
    Czech Republic
    Peru
    New Caledonia
    Denmark
    Suriname
    New Zealand
    Estonia
    Uruguay
    Niue
    Faroe Islands
    Venezuela
    Norfolk Island
    Finland
    Northern Mariana Islands
    France
    Palau
    Germany
    Papua New Guinea
    Gibraltar
    Pitcairn Islands
    Greece
    Samoa
    Guernsey
    Solomon Islands
    Hungary
    Timor-Leste
    Iceland
    Tokelau
    Ireland
    Tonga
    Isle of Man
    Tuvalu
    Italy
    United States Minor Outlying Islands
    Jersey
    Vanuatu
    Latvia
    Wallis and Futuna
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit