Publish your products
RAVAPROOF AREXOL LAC

RAVAPROOF AREXOL LAC

AREXOL LAC is a high standard one-component, bituminous, solvent-based solution. In its final form (solid) it creates a black, glossy watertight film, with excellent adhesion and high penetration on surfaces, highly resistant to low concentration acids and bases.

PRIMARY USES
AREXOL LAC is used mainly as a primer for bonding bituminous waterproofing membranes as well as for the anticorrosion protection of metal and waterproofing and protection of concrete constructions, even protecting wooden surfaces submerged in the ground against humidity. It is not compatible with polystyrene, due to existence of solvents.

COMPOSITION
Oxidized Bitumen and organic solvents.

Specification
  • Color: Black
    Odor: Characteristic
    Density (at 20 °C): 957 g/cm³
    Flash point: 6 °C
    Furol viscosity (ASTM D41): 73 sec (25 °C)
    Distillation up to 225°C (ASTM D41): 41%
    Distillation up to 360°C (ASTM D41): 42,5%
    Penetration 25°C (100 g/5s) (ASTM D41): 20-25mm
    Matter soluble in trichlorethylene (ASTM D41): 99,5%
    Softening Point (ASTM D36): >85%

Technical specification
  • Unique ref.RAVAPROOF-AREXOL-LAC
  • TypeBuilding Materials
  • Date of publishing2024-10-16
  • Edition number1
Related
  • Material mainBitumen
  • Designed inGreece
  • Manufactured inGreece
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes

Region availability

Europe
Bulgaria
Cyprus
Greece
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit