Publish your products
Hi Delta Hot Water Heaters, 302C-902C
Raypak

Hi Delta Hot Water Heaters, 302C-902C

Raypak's family of Hi Delta® water heaters feature up to 85% efficiency, 105ºF minimum inlet water temperature, and a status display and on-board diagnostic center with history in English, not in codes.

Features:

  • Up to 85% efficiency
  • Multiple vertical venting and sidewall venting options. No extractor required for sidewall applications up to 70ft on room air.
  • All models indoor/outdoor certified
  • Patented burner “security blanket” enhances staged combustion, minimizes installation/start-up issues, and protects burners from metal fatigue.
  • 105ºF minimum inlet water temperature
  • Brass headers with copper finned tube heat exchanger. Glass-lined, cast-iron headers and cupro-nickel tubes available as options. AB 1953 compliant.
  • VERSA IC® control package with LCD display
  • Status display lights
  • Cascade control of up to 8 units, no external sequencer required.
  • Diagnostics center with history in English , not in codes
  • Modbus RTU BMS port (RS485)
  • 0-10 VDC BMS Interface (set point or direct drive)
  • Ducted combustion air capable. TruSeal® CSA-Certified direct-vent available.
  • Certified under SCAQMD Rule 1146.2. Meets all Low NOx regulations.
  • Available for natural gas or propane
    Specification
      • 100% Factory Fire-Tested 
      • Thermal Efficiency: up to 85% 
      • Versa IC® Controller with LCD Display 
      • Maximum Setpoint: 150°F (65.6°C) 
      • Maximum Outlet Temperature: 200°F (93.3°C) 
      • Minimum Non-Condensing Inlet Temperature: 105°F (40.6°C) 
      • Thermal Shock Proof Heat Exchanger 
      • Limited 20-year Thermal Shock Warranty 
      • Limited 10-year Cupronickel Heat Exchanger Warranty 
      • Limited 5-year Copper Heat Exchanger Warranty 
      • Full Safety Diagnostics with Fault History 
      • PolyTuf Powder-Coated Cabinet 
      • No Combustible Floor Shield Required 
      • Fan-Assisted 
      • Patented Burner Security Blanket 
      • SCAQMD Rule 1146.2 certified, Low NOx < 20 ppm (992C-2002C) 
      • Cascade up to 8 heaters – No External Sequencer Required 
      • Cascade in Parallel or Sequential Modulation Modes 
      • Proudly Assembled in the USA
    Technical specification
    • Unique ref.Hi-Delta-Hot-Water-Heaters-302C-902C
    • Product familyBoilers & Water Heaters
    • Product groupDomestic Hot Water Heaters
    • TypeObject (single object)
    • Date of publishing2020-10-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • IFC classificationHeat Exchanger
    • ETIM CodeEC010868
    • ETIM NameGas-fired water heater
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • Uniclass 2015 CodePr_60_60_96
    • Uniclass 2015 DescriptionWater heaters
    • CSI MasterFormat 2014 Code22 34 00
    • CSI MasterFormat 2014 TitleFuel-Fired Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit