This attractive insulated window is ideal for a drive-thru or walk up applications. Available in 2 frame widths to meet your project requirements, including designs with extra-large service openings. Bi-parting doors slide open to the sides leaving the counter free for staging orders and serving customers.
INSULATED Dual pane 3/4” clear insulated tempered glass.
ENERGY SAVER Dual pane ¾” insulated low-e tempered (Solarban 70XL) glass.
Anodized aluminum extrusions and stainless steel combine to give you an attractive window that not only enhances building
exteriors, it will not rust, pit or weather. Track free bottom sill provides for a contaminant free surface. The 606 Bi-Parting Slider
automatically locks each time the window closes, providing security when the window is left unattended. When the window is
closed, manual security locks help prevent outside entry.
Applications
Region availability
| North America | Asia |
|---|---|
Anguilla | Saudi Arabia |
Antigua and Barbuda | |
Aruba | |
Barbados | |
Belize | |
Bermuda | |
British Virgin Islands | |
Canada | |
Caribbean Netherlands | |
Cayman Islands | |
Collectivity of Saint Martin | |
Costa Rica | |
Cuba | |
Curaçao | |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |