Publish your products
Posh Solus Back To Corner Freestanding Bath 1500mm Left Corner White
Posh Solus Back To Corner Freestanding Bath 1500mm Left Corner White
Posh Solus Back To Corner Freestanding Bath 1500mm Left Corner White
Posh Solus Back To Corner Freestanding Bath 1500mm Left Corner White
    Reece

    Posh Solus Back To Corner Freestanding Bath 1500mm Left Corner White

    Posh products are created for living. The Posh Solus Back to Corner Freestanding Bath is the ultimate solution for those who don't want to compromise on luxuries in a small space. Easy to clean around, the classic shape is a stylish addition that will elevate any bathroom, no matter what the size. Its Sanitary Grade Acrylic material gives a bright and glossy look that's non-porous and bacteria-resistant.
    Technical specification
    • Unique ref.1722001
    • Product familyPosh
    • Product groupSolus
    • TypeObject (single object)
    • Date of publishing2022-09-29
    • Edition number1
    • Height (mm)600
    • Width (mm)750
    • Depth (mm)440
    Related
    • Material mainAcrylic
    • Weight Net (Kg)40
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit