Publish your products
Mizu Drift Brass Trapscrew Grate Round 80mm Brushed Nickel
Mizu Drift Brass Trapscrew Grate Round 80mm Brushed Nickel
Mizu Drift Brass Trapscrew Grate Round 80mm Brushed Nickel
    Reece

    Mizu Drift Brass Trapscrew Grate Round 80mm Brushed Nickel

    Consistent with the principles of minimalist design, Mizu's clean lines, make simplicity the hero. The 80mm Mizu Drift Square Trapscrew Waste offers sleek integration with the floor ensuring a result that's equally as functional as it is stylish. Made with a with a solid brass body, the striking finish is extremely durable underfoot.
    Technical specification
    • Unique ref.246025
    • Product familyMizu
    • Product groupDrift
    • TypeObject (single object)
    • Date of publishing2022-09-29
    • Edition number1
    • Height (mm)18.5
    • Width (mm)85.5
    Related
    • Material mainDR Brass
    Classification
    • BIMobject CategoryPlumbing - Drainage

    Region availability

    Oceania
    Australia
    New Zealand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit