Publish your products
Wolfen 800 Close Coupled Back to Wall Rimless Toilet Suite with Single Flap Seat White (4 Star)
Wolfen 800 Close Coupled Back to Wall Rimless Toilet Suite with Single Flap Seat White (4 Star)
    Reece

    Wolfen 800 Close Coupled Back to Wall Rimless Toilet Suite with Single Flap Seat White (4 Star)

    Designed for absolute performance, Wolfen's 800 Closed Coupled Back to Wall Toilet Suite sets new standards in quality, hygiene and flushing performance. A Rimless, raised height design combined with precision engineering and extended footprint ensures suitability for care and ambulant environments. This product meets AS1428.1-2021 Australian Standards around design for access and mobility.
    Technical specification
    • Unique ref.9508010
    • Product familyWolfen
    • Product groupWolfen
    • TypeObject (single object)
    • Date of publishing2022-05-11
    • Edition number1
    • Height (mm)850
    • Width (mm)385
    Related
    • Material mainVitreous china
    • Material secondaryUrea
    • Weight Net (Kg)70.1
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    Oceania
    Australia
    New Zealand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit