Publish your products
Regency® Atmosphere Ei33LCD Electric Insert
Regency® Atmosphere Ei33LCD Electric Insert

    Regency® Atmosphere Ei33LCD Electric Insert

    Large LCD Electric Fireplace Insert

    Flames so real, you won't believe it's electric. Experience the awe-inspiring Ei33LCD. This large electric fire puts choice at the forefront while maximizing installation options and styling.

    Featuring an unmatched and realistic flame picture with our advanced LCD flame display. 9 flame settings are combined with 14 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.

    Ei33LCD Electric Insert Key Features:

    • Option to install as a 5,000 BTU heater with 120V and combustible materials, or a 9,500 BTU heater with 240V and non-combustible materials
    • LCD screen with 9 unique flame options, spark effects, and crackling sounds
    • Top-down lighting enhances realism and reflection on the log set, providing a sense of depth
    • 14 fuel bed color options and 5 levels of brightness; pick one color to suit your vibe, or automatically cycle through them all
    • Customize your look with split oak, birch, or driftwood-style log sets
    • Premium molded ember bed with high-definition glow effect
    • Includes thermostatic remote control to adjust the power, heater, flames, brightness, and desired temperature
    • Option to control the power, flame, and heater with discreet, integrated button
    • Four-sided trim factory mounted for an easy out-of-the-box install
    Specification
    • Energy SpecificationsInches/Millimeters
      BTU5,000/9,500
      Voltage120/240
      Wattage1400/2800
      Unit DimensionsIN
      Width (front)33-1/2
      Height23-1/4
      Depth12
    Technical specification
    • Unique ref.ei33lcd-atmosphere-electric-insert
    • Product familyFireplaces
    • Product groupElectric Inserts
    • TypeObject (single object)
    • Date of publishing2025-06-19
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code10 32 16
    • CSI MasterFormat 2014 TitleFireplace Inserts
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit