Publish your products
CHAN-S CR1267 LED1500-840 RUN DALI
REGENT

CHAN-S CR1267 LED1500-840 RUN DALI

Recessed ceiling luminaire Channel S with LED, system power: 14 W, standby power 0.5 W, luminous flux of luminaire 1500 lm, colour rendering index CRI > 80, 4000 K, neutral white, colour tolerances SDCM 3, lifetime LED L80 50'000 h, photobiological safety: the luminaire poses no danger (RG0), 230 V, direct light emission, support profile in aluminium natural-colour anodised, diffuser in polymethyl methacrylate (PMMA) opal, RUN optics, 1 integral control gear, DALI2, with halogen-free wiring, protection class I, ingress protection IP20, glow wire test 650 °C, impact strength: IK 08 for ambient temperatures -5 to +30 °C, this product contains a light source of energy efficiency class B and EPREL registration number: 1124091 L = 1267 mm, B = 86 mm, EL = 1251 mm, EB = 65 mm, ET = 60 mm
Specification
    • Features

      • "S" as in slim: Aesthetic design, extremely compact dimensions, 65 x 60 mm
      • Available with integrated RUN Diffuser or office-compatible RUN+ Diffuser for continuous, seamless lines of light allowing precise planning up to 24 m length
      • Channel S Boost Office: very aesthetic louvre optics optimized for LED, particularly efficient, planning according to EN 12464-1, up to 3600 lm / 1,2 m
      • Economical overall solution featuring maximum ergonomics for the user
      • Visually perfect transition from profile to diffuser without gasket
      • Shadow-free line of light and timeless design
      • Asymmetrical light distribution for standard-compliant blackboard lighting and wall illumination

      Specifications

      • 100% direct light emission
      • End faces feature expansion compensation, generating a visually seamless, flush-mounted diffuser effect
      • Support profile and ends (visible part) in natural anodised aluminium
      • No visible screws
      • Colour temperature can be adjusted individually with the Tunable White technology
      • LED batten luminaire replaceable on site
      • Dimmable digital DALI
      • Operating unit integrated
      • Also available ceiling and wall mounted luminaires as well as system without cover frame

      Fields of application

      • Office & Education
        offices, open-plan offices, staff training facilities, conference rooms, libraries, classrooms, circulation zones
      • Industry
        working areas
      • Retail & Hospitality
        Checkout areas, shopping malls
Technical specification
  • Unique ref.1500-840
  • Product familyLinear luminaires
  • Product groupChannel S
  • TypeObject (single object)
  • Date of publishing2024-10-23
  • Edition number1
Related
  • Material mainAluminum
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryLighting - Flexible Lighting
  • IFC classificationLight Fixture
  • ETIM CodeEG000028
  • ETIM NameLamps
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps

Region availability

Europe Asia Oceania Africa
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit