Publish your products
REHAU | EURO-DESIGN SLIDE | DOORS | SLIDING
REHAU | EURO-DESIGN SLIDE | DOORS | SLIDING
REHAU | EURO-DESIGN SLIDE | DOORS | SLIDING

    REHAU | EURO-DESIGN SLIDE | DOORS | SLIDING

    1. DESIGN PRINCIPLE

    The REHAU Euro-Design Slide S920 System is developed based on the Asian Markets’ needs, combining geographical and regional weather, culture and lifestyle, tailor-made for wide range of usage. Three main categories of sliding designs can

    be fabricated:

    􀂄 Horizontal sliding windows and doors with 2 or more sliding panels.

    􀂄 Horizontal sliding windows and doors with fixed glazing unit.

    􀂄 Horizontal sliding windows and doors with flyscreen.

    The typical designs are illustrated in the `Detail Drawings’ section.

    1.1 Frame

    There are four frame profiles available:

    􀂄 Frame 1, for fixed glazing with profile depth 60mm

    􀂄 Frame 2, with 2 running tracks (aluminium rail can be installed), profile depth 60mm.

    􀂄 Frame 3, with 2 running tracks (aluminium rail can be installed) and a flyscreen track, profile depth 88mm.

    􀂄 Frame N3, with 3 running tracks (aluminium rail can be installed), profile depth 108mm.

    The frame profiles have multi-chambers, with separate chambers for drainage and steel reinforcement. This ensures leak proof of rainwater to the reinforcement chambers assuring no corrosion of the steel. At the same time, improve the thermal and sound insulation performances.

    Aluminium or stainless steel rails can be fitted onto the tracks of the frame profiles reducing friction, thus assuring smooth sliding operation.

    1.2 Sash

    There are two sash profiles: window sash and door sash. Standard grooves are designed on the

    sashes to fit 5x6 mm silicone treated brush seal with finned, which provide optimum air,

    water and sound tightness. The sash profiles are of depth of 41mm, able to glaze from 3mm single glass to maximum thickness of 24mm multi-glazing glasses.

    1.3 Reinforcement

    The reinforcement chambers are designed to provide optimum reinforcement to fulfill the

    static requirements even for large window and door elements. The galvanized steel profiles are inserted into the PVC profiles and secured with screws at specified intervals.

    1.4 Interlock

    At the sashes overlap at closed position, the interlock profiles overlap each other and the brush seal ensure sealing tightness. According to strengthening requirement, Interlock 3 aluminium profile provides a higher strength, thus meeting the strong wind pressure requirement for windows and

    doors for high-rise. Interlock 4 is designed with co-extruded gasket providing high sealing performance.

    1.5 Filler Pieces

    The filler pieces are fitted at the top and bottom at the overlap of the sashes overlap with the following roles:

    􀂄 Safety, preventing the sashes from being lifted out

    􀂄 Fitted with brush seal to provide optimum entry resistance to wind and dust.

    􀂄 Wide design for easy installation

    􀂄 Material for long lasting and weather resistance.

    1.6 Brush Seal

    High quality silicone treated brush seal with finned are used to raise the performance in sound insulation, water penetration, air infiltration and prevent dust draught.

    2. MATERIAL

    REHAU window profiles are made of high impact and weather resistant PVC in compliance to European standards. The material has proven itself over many decades in withstanding the demands of extreme climate conditions.

    3. COLOUR

    The profiles are generally produced in white to REHAU colour code, 159.

    4. HARDWARE

    Wide range of hardware can be fitted to the standard euro-groove design.

    􀂄 Used with wide range of high quality rollers

    􀂄 Install with simple crescent locks to highgrade multi-point locking gears.

    5. FIELD OF APPLICATION

    The REHAU Euro-Design Slide is suitable for application in low-rise houses, multi-storey residential and commercial buildings. For high-rise and typhoon prone coastal regions, there are extensive supplementary profiles to be selected according to the strength under wind pressure requirements.

    6. THERMAL INSULATION

    With multi-chambers, precise fabrication, double sealing and together with insulating glass, thermal insulation performance can greatly improved thereby saving energy. As glass occupies the majority of the window / door area, the effect in thermal insulation is largely dependent on the type of glass: use

    of low-E glass can achieve better results.

    7. ACOUSTIC INSULATION

    The acoustic insulation is mainly determined by the type of glazing. Thus, the use of insulating glass is recommended to obtain optimum results.

    Specification
    • Elevation width frame/sash:

      116mm to 166mm

      overall depth:60mm
      Thermal insulation Uf (EN 12412-2):up to ? W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to ?dB
      Burglary resistance (EN 1627):up to class RC ?
      Wind resistance (EN 12210):up to class B?
      Driving rain tightness (EN 12208):up to class ?A
      Air permeability (EN 12207):up to grade ?
      Operating forces (EN 13115):class ?

    Technical specification
    • Unique ref.ED-SLIDE_DOORS_SLIDING
    • Product familyREHAU | ED SLIDE
    • Product groupREHAU | ED SLIDE
    • TypeObject (single object)
    • Date of publishing2024-10-23
    • Edition number1
    • Depth (mm)60
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    South America
    Argentina
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit