Publish your products
REHAU | HIGH DESIGN SLIDE | DOORS | SLIDING
REHAU | HIGH DESIGN SLIDE | DOORS | SLIDING
REHAU | HIGH DESIGN SLIDE | DOORS | SLIDING

    REHAU | HIGH DESIGN SLIDE | DOORS | SLIDING

    Open up completely new perspectives - with the large high-design slide sliding doors made of PVC.

    2.70 m headroom for new architectural solutions:

    With its passage height of 2.70 meters, the High-Design Slide sliding door system offers new architectural solutions for a sophisticated façade design. The narrow PVC frames let plenty of light into your room, are weather-resistant and heat-insulating. And they ensure relaxation at home, because the noise stays outside.

    Cleaning is easy:

    The elegant, extremely smooth surface (high-definition finishing) is dirt-repellent and easy to clean. This leaves more time to dream.

    180 kg sash weight thanks to particularly robust design:

    A plus in sliding variations for more flexibility High-Design Slide sliding doors are available with different opening schemes. Up to six sliding panels can be easily operated on two or three aluminum rails. The robust design allows a sash weight of 180 kg.

    More than 200 colors for a unique design:

    Maximum variety of colors with KALEIDO COLOR more than 200 colors leave nothing to be desired in terms of design. You can design your building individually according to your ideas and give your home a unique touch. And no matter what you choose, you can be sure that your windows will still look like the first day, even years later. Because KALEIDO COLOR is colourfast and weatherproof.

    For high-design slides, the KALEIDO COLOR range is available in lacquered KALEIDO PAINT or laminated KALEIDO FOIL.

    Great prospects – with High-Design Slide:

    - German technology for best quality

    - Easy cleaning thanks to high-definition finishing

    - High-quality nylon rollers run quietly and easily over the aluminum rail

    - Excellent noise and heat insulation with insulating glass up to 33 mm thick

    Specification
    • Elevation width frame/sash:

      134 mm

      overall depth:106 mm
      Thermal insulation Uf (EN 12412-2):up to 1,9 W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to ?dB
      Burglary resistance (EN 1627):up to class RC ?
      Wind resistance (EN 12210):up to class C2?
      Driving rain tightness (EN 12208):up to class 6A
      Air permeability (EN 12207):up to grade 3
      Operating forces (EN 13115):class 1

    Technical specification
    • Unique ref.HIGH_DESIGN_SLIDE_DOORS_SLIDING
    • Product familyREHAU | HIGH DESIGN SLIDE
    • Product groupREHAU | HIGH DESIGN SLIDE
    • TypeObject (single object)
    • Date of publishing2024-10-23
    • Edition number1
    • Depth (mm)86
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    South America
    Argentina
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit