Publish your products
REHAU | SLINOVA | DOOR | SLIDING

REHAU | SLINOVA | DOOR | SLIDING


▪ Energy efficiency through very good U-value and impermeability values

▪ Processing-friendly system (seals installed at the factory, flexible connection technology for the frame)

▪ Sustainability through the use of recyclates

▪ Based on tested and proven REHAU platform

▪ REHAU certified hardware components

Other features:

▪ Can be used as a sliding window and sliding door

▪ System solution from a single source (profiles, accessories and

Fitting)

▪ Efficient processing through weldable wings and

Frame. A mechanical connection is also an alternative

with frames possible directly on the construction site

▪ Frame profile can be used all around

▪ Low fitting costs - no costly and therefore

expensive sleeper construction

▪ If production is set up accordingly, none

special construction Processing via processing center.

▪ Easy to integrate hardware components

▪ Rollers: height-adjustable, one roller for all sash weights, easy installation by drilling instead of milling

Specification
  • Elevation width frame/sash:121 mm to 144 mm
    overall depth:80 mm to 173 mm
    Thermal insulation Uf (EN 12412-2):up to 1,50 W/(m2K)
    Sound insulation Rw (ISO 10140-2):up to 33 dB
    Burglary resistance (EN 1627):up to class RC 2
    Wind resistance (EN 12210):up to class A2/B2
    Driving rain tightness (EN 12208):up to class 7A
    Air permeability (EN 12207):up to grade 4
    Operating forces (EN 13115):2nd grade
Technical specification
  • Unique ref.SLINOVA_DOOR_SLIDING
  • Product familyREHAU | SLINOVA
  • Product groupREHAU | SLINOVA
  • TypeObject (single object)
  • Date of publishing2023-07-10
  • Edition number1
  • Depth (mm)80
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationWindow
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code06 46 13
  • CSI MasterFormat 2014 TitleWood Door and Window Casings
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit