Publish your products
REHAU | SYNEGO SLIDE | DOOR | SLIDING
REHAU | SYNEGO SLIDE | DOOR | SLIDING
REHAU | SYNEGO SLIDE | DOOR | SLIDING

    REHAU | SYNEGO SLIDE | DOOR | SLIDING

    Preassembly/production

    Profile selection, profile combinations and standardised system components guarantee a logical and therefore cost-effective SYNEGO SLIDE production.

    Hardware

    The ROTO INOWA, G-U PSL, HAUTAU MOVE, WINKHAUS duoPort AS and the SIEGENIA ECO SLIDE CO hardware systems can be installed in SYNEGO SLIDE without additional preassembly or work steps.

    High-quality surfaces

    Smooth and weather-proof surfaces in the standard version can be improved further by painting, through a large selection of foil lamination types, as well as an externally fitted aluminium cover profile.

    Frame profile

    The construction depth of the frame profile is 156 mm. The corner connection can be made using either a mechanical connector or by welding.

    Optimum thermal insulation

    Thanks to the optimum design, the SYNEGO SLIDE system achieves good thermal insulation.

    This means that an average heat transfer coefficient Uf of 1.3 W/m2K is achieved.

    Specification
    • Elevation width frame/sash:149 mm
      overall depth:156 mm
      Thermal insulation Uf (EN 12412-2):up to 1,30 W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to 44 dB
      Burglary resistance (EN 1627):up to class RC 2
      Wind resistance (EN 12210):up to class B2/C2
      Driving rain tightness (EN 12208):up to class 8A
      Air permeability (EN 12207):up to grade 4
      Operating forces (EN 13115):2nd grade
    Technical specification
    • Unique ref.SYNEGO-SLIDE_DOOR_SLIDING
    • Product familyREHAU | SYNEGO SLIDE
    • Product groupSYNEGO_SLIDE
    • TypeObject (single object)
    • Date of publishing2023-04-18
    • Edition number1
    • Depth (mm)156
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code06 46 13
    • CSI MasterFormat 2014 TitleWood Door and Window Casings
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit