RENOLIT ALKORPLAN XTREME. Reinforced membrane for swimming pools
RENOLIT

RENOLIT ALKORPLAN XTREME. Reinforced membrane for swimming pools

Watertightness reinforced membrane for Swimming Pool on site lining. 1.5 mm single colour laminate with an extended colour, stain and water tightness warranty, recommended for problematic pools with a large number of bathers. It is availabe in 7 different colours: Ice, Sahara, Blue Fresh, Azur, Silver, Volcano and Onyx. Each colours has it version in non-slip, with an exclusive emboss. Suitable for installation in the slippery areas inside and outside the pool to avoid falls and accidents. Width: 1,65 m. or 2.05 m in Ice and Blue Fresh colours. Length: 25 m.
Specification
  • High thickness lacquered 1.5 mm single colour reinforced laminate, with highly resistant pigments and durable plasticisers designed to last in a swimming pool.
    With high resistance to chlorine and UV. Compatible with Fish and Plants

    Guarantees:
    - 15 years Watertightness
    - 5 years Colour
    - 5 years Anti Stains
Technical specification
  • Unique ref.alkorplan-XTREME
  • Collection setPVC-P Swimming pool reinforced membrane
  • CollectionSwimming pool
  • TypeObject (single object)
  • Date of publishing2020-01-24
  • Edition number1
  • Height (mm)1.5
  • Width (mm)1650
Related
  • Material mainPVC
  • Material secondaryReinforcement
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySports & Recreation - Swimming pool
  • IFC classificationBuilding Element
  • Uniclass 1.4 CodeL8133
  • Uniclass 1.4 DescriptionSwimming pools
  • Uniclass 2.0 CodePR-31-86
  • Uniclass 2.0 DescriptionSwimming Pool Fittings And Equipment
  • Uniclass 2015 CodeSL_42_85_83
  • Uniclass 2015 DescriptionSwimming pools
  • CSI MasterFormat 2014 Code13 11 00
  • CSI MasterFormat 2014 TitleSwimming Pools
  • OmniClass Number23-21 29 21 15

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands